AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Wiring Solutions > Wire Duct & Accessories

Products Overview Technical Info Manuals
 
Subcategories:   T1 Series Wire Duct with Cover    T1E Series (Thin Finger) Wire Duct with Cover    TSH Series (Solid) Wire Duct with Cover (Gray only)    T1 / T1E / TSH Spare Duct Covers    T1 / T1E / TSH Wire Duct Accessories    DINOSAUR Flexible Duct    Spiral Wrap    Braided Sleeve   

Shop for this product


Wire Duct and Wire Management Accessories

Wire ducts are sometimes referred to as wire troughs, wireway, wire raceway or wire channel. AutomationDirect offers several varieties of rigid and flexible wire duct models, spiral wrap wire and cable protectors and wire sleeves (expandable braided sleeving). Accessories offered include: replacement duct covers, duct separators, wire retainers, identification tags, mounting inserts and rivets and rivet tools.

Rigid Wiring Duct

AutomationDirect offers rigid wire duct in a variety of sizes and styles for all your panel wiring needs. The T1 (standard) and T1E (thin finger) series open-slot rigid wire duct, and TSH series (solid) wire duct are made of PVC and carry a UL 94V-0 flammability rating.
  • T1 and T1E series are available in standard gray and white.

  • The T1 series wire duct is also available in blue and black, for specialized wiring identification.

    • New! ... Using blue wire duct indicates the wiring inside runs to intrinsically safe (meaning where safety is essential) components in a control panel. Control panels used in chemical plants, grain elevators or other environments where explosive gases may exist are examples of intrinsic blue wireway applications.

    • New! ... The black wire duct was introduced as a product for the data communication industry. Network cabling systems, fiber cable racks, patch panels and telecommunication closets, are examples of applications for the black raceway.

  • New! ...TSH Series Solid Wall Wire Duct (available in gray) offers better protection for wiring from dust, water splash and other industrial flying particles inside and outside the electrical cabinet.

  • All wire duct is sold in 2 meter (6.56 feet) lengths, complete with duct covers, in convenient multi-piece packages or by the piece.

  • Replacement duct covers can be purchased separately.

Flexible Wire Duct

Also available are several flexible wire duct types:
  • DINOSAUR flexible wire duct

  • Spiral wrap wire and cable protectors

  • Expandable braided sleeving
Wire Duct Wire troughs wireway

T1 Series Wire Duct from $11.00
(T1-0506G-1)

Wire Duct - T1 Series
Rugged wire duct made of rigid PVC carries a UL 94V-0 flammability rating for wire containment needs.

  • Available in gray, white, blue and black

T1E series thin finger wire duct from $16.00
(T1E-1015G-1)

Thin Finger Wire Duct - T1E Series
The T1E series of thin-finger wire duct is made of rigid PVC and carries a UL 94V-0 flammability rating.
  • Available in gray and white

TSH series solid wire duct from $13.00
(TSH-0506G-1)

Solid Wall Wire Duct - TSH Series
With all the standard features of the T1 Series slotted wiring duct, TSH series solid wall wiring duct is made of rigid PVC and carries a UL 94V-0 flammability rating.

  • Available in gray

Replacement wire duct cover from $3.25
(COV-05G-1)

Replacement Wire Duct Covers
Our standard wire duct products are supplied complete with covers. These replacement covers are manufactured from the same rigid self-extinguishing PVC material.
  • Available in gray and white

Wiring duct accessories

Wire Duct Accessories

  • Duct separators
  • Wire retainers
  • Identification tags
  • Mounting inserts
  • Rivets and rivet tools

Flexible wiring duct from $147.00
(per carton)

Dinosaur Flexible Wiring Duct
Dinosaur self-adhesive flexible duct is resilient and can be bent and twisted without breaking. Manufactured from low-smoke, halogen-free polypropylene material, it carries a UL 94V-0 flammability rating and CSA approval.
  • Available in gray and white

Spiral Wrap from $12.25
(P-1)

Spiral Wrap
For neatly grouping wire bundles simply and economically, spiral wrap has no equal. Strong, yet easy to install, it protects the wire or cable bundle, keeping it flexible though tightly contained. It is easily removed and reusable for temporary wiring.

  • Available in natural and white

Braided sleeving from $84.00
(TY-5)

Braided Sleeving
This lightweight, expandable, self-extinguishing polyester sleeving has an open weave to allow maximum diameter expansion. It is also abrasion resistant, providing extra protection against chemicals and flame.
  • Available in black

Wire Duct Cross Reference Document
For information on cross referencing our products with other wire duct products



NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement