AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Wiring_Solutions/Wire_End_Connectors/Insulated_Ferrules/DIN_Color_Twin_Wire
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
You are looking at:  Wiring Solutions > Wire End Connectors > Insulated Ferrules > DIN Color Twin Wire

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p4_t_ferrules_dctw.jpg
Standard Color Single Wire
Standard Color Twin Wire
DIN Color Single Wire
DIN Color Twin Wire
Insulated Ferrules

Insulated ferrules

Ferrules are cylindrically-shaped copper tubes crimped to the ends of stranded wire to create a secure, reliable connection. They are primarily used to consolidate wire strands for the purpose of eliminating wire fraying and resulting shorts, as well as for allowing easier insertion and removal of wires from terminal blocks or other termination devices, especially in areas of confined space or when using small wires. Ferrules also create a reliable connection by ensuring that each wire strand conducts current. Two-wire ferrules allow two individual stranded conductors to be connected to the same termination, which can be especially useful in jumpering applications.

Our ferrules are made from electrolytically tin-plated copper (99.9%) with either standard or DIN color polypropolyne insulation rated to 105°C. When selecting ferrules for use with DINnectors, choose the longest length version where available. Our industrial quality ferrule crimping tools crimp insulated and uninsulated single or two wire ferrules. Ferrules are available in:
  • Standard color single wire
    • In white, yellow, red, blue, gray, black, ivory, green, brown, beige or olive
    • In packages of 50, 100, 200, 250 or 500
    • In short, medium or long lengths

  • Standard color twin wire
    • In orange, white, yellow, red, blue, black, gray, ivory or green
    • In packages of 50, 100 or 200
    • In short, medium or long lengths

  • DIN 46228/4-color single wire
    • In white, gray, red, black, blue or yellow
    • In packages of 50, 100, 200, 250 or 500
    • In short, medium or long lengths

  • DIN 46228/4-color twin wire
    • In white, gray, red, black, blue or yellow
    • In packages of 50, 100 or 200
    • In short, medium or long lengths


  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years