| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
![]() | Wire Strip & Crimp |
Wire Strip & Crimp ToolsComplete lineup of wire cutting, wire stripping and crimper toolsOur high-quality industrial wire stripping and crimping tools are designed for a wide variety of electrical, electronic, and data connectors. All of the crimper tools crimp a wide range of insulated and non-insulated crimping terminals, ferrules, and connectors. All crimpers have ergonomic handles and feature controlled-cycle ratcheting mechanisms to guarantee a uniform crimp every time. The crimper tools are offered as fixed die, interchangeable die, and tool/die sets with multiple dies. |
![]() |
Self-Adjusting Cut and Strip Tool - DN-WS This self-adjusting wire cutting and stripping tool handles 90% of wires without adjusting. Easily interchangeable blades allow stripping of a wide range of insulations with just one wire stripper tool.
DN-WS cut and strip tool: $74.00 |
![]() |
Precision Stripping Tool - DN-CST Small, simple, safe, and precise cable stripping tool for removing the sheath from copper and fiber optic audiovisual, data transmission, instrumentation, signal, and telephone cables.
DN-CST stripping tool: $22.50 |
![]() |
Modular Crimping Tool System - DN-CT-xx series Professional ratchet crimp tool with interchangeable dies for most types of mechanical, electrical and electronic connectors. A wide range of crimping dies enable the user to cover most applications with just one tool frame.
DN-CT-HDL handle: $48.50 ... and most crimp dies are: $35.00 |
Crimping Tool & Die Sets
|
|
BM-5345 Crimping Tool & Die Set Crimping tool set; includes crimping tool, case, and 5 crimping dies for: insulated or non-insulated 22-12 AWG ferrules; 10-6 AWG ring, fork, butt and end terminals; 22-10 AWG disconnect terminals. BM-5345 Kit: $169.00 |
|
DN-CT-SET Crimp Tool & Die Set Crimping tool modular system; includes handle and three crimping die sets (DN-CT-HDL + DN-CT-D2 + DN-CT-D4 + DN-CT-D5) The die pairs are held together for easy handling, and interchange without separate tools. DN-CT-SET Kit: $139.00 |
Fixed-Die Crimping Tools and Crimp Tool Kits
|
|
BM-53x Ferrule Crimping Tools Industrial quality fixed-die ferrule crimping tools will crimp insulated and uninsulated single or two wire ferrules. Pressed steel with plastic insulated handles. BM-533 8 to 2 AWG for ferrules 10-35 mm2 BM-537 22 to 12 AWG for ferrules 0.5-4 mm2 BM-539 10 to 6 AWG for ferrules 6-16 mm2 Starting at: $73.00 |
|
BM-534 Terminal Crimping Tool Industrial quality fixed-die crimping tool will crimp insulated and uninsulated crimping terminals. Pressed steel with plastic insulated handles. 22 to 10 AWG, for ring, spade, and disconnect terminals. BM-534 crimping tool: $61.00 |
|
|
BM-80418 Ferrule Assortment Kit Ferrule assortment kit; Includes: assorted ferrules; case; ferrule crimping tool BM-80418 Kit: $74.00 |
|
BM-80409 Terminal Assortment Kit Connector assortment kit; Includes: assorted PVC ring, fork, and butt connectors; case; BM-534 crimping tool BM-80409 Kit: $99.00 |
Complete Wiring Tools Overview