AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Reviews/Catalog/Drives/AC_Motor_Soft_Starters/Compact_3-Phase_Soft_Starters_(SR22_Series,_5A_-_40A)
Please note: Some pages may look best printed in "Landscape" orientation. Restore Layout
Search:
Search
Go >>
    Login| Register|
My Account + [+]|
  • My Account Home
  • Unapproved Orders
  • Pending Orders
  • Processed Orders
  • Open Invoices / Pay Online
  • Invoice Reprint
  • Purchase History
  • Request an RMA
  • RMA Status / Reprint
  • Register / Update
  • Preferences / Email Options
  • Address Book
  • Credit Application
  • Manage Multi-Users
  • Software Maintenance
Contact Us  
| Cart ($0.00)
 |  Check Out
Ordering Tools + [+]
  • Quick Order
  • Shopping Cart
  • Favorites
  • Bill Of Materials
  • Quotes
AutomationDirect.com Low Prices, same-day shipping and Free award-winning service
Cart is Empty
Guest | [Login]
New to Automationdirect? [click here]
  • Home Home
  • Site Help
  • Tech Support + [+]
    • Technical Support Home
    • Online Technical Forum
    • Technical and Application Notes
    • Product FAQs
    • Example Programs
    • Troubleshooting Guides
    • Software/Firmware Downloads
    • CAD Drawings
    • Online Support Request
    • Contact Tech Support
    • System Integrators
    • Online and Regional Training
    • FREE Tech2Go Web Site on DVD
  • Downloads + [+]
    • Downloads Home
    • Firmware
    • Software
    • Upgrades
    • Tools and Utilities
    • Restricted Software
    • Product Documentation
    • Product Manuals
    • CAD Drawings
  • Manuals/Docs + [+]
    • Documentation Home
    • Product Manuals
    • CAD Drawings
    • Compliance Documents
    • Automation Terms
    • Online PDF Catalog
    • FREE Printed Catalog
  • Product Info + [+]
    • Product Info Home
    • News and Features
    • Online PDF Catalog
    • FREE Printed Catalog
    • Download Price List (PDF)
    • Download Price List (XLS)
    • Selection Guides & XREFs
    • Product Application Stories
    • Product Brochures and Ads
    • FREE e-Newsletter
    • Suggest a Product
  • About Us + [+]
    • About Us
    • Contact Us
    • Online e-guide to All Resources
    • Product Authorization Return Form
    • VARS & International Sales
    • Business Policies
    • Job Opportunities
    • Press Room
    • Become a Supplier
    • Site Map
Product Categories
  • Cables
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives
  • Enclosures
  • Field I/O
  • Industrial Monitors
  • Manuals
  • Memory Devices
  • Motion Control
  • Motor Controls
  • Motors
  • Operator Interfaces
  • PC-based Control
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Software Products
  • Stacklights
  • Terminal Blocks
  • Tools
  • Wiring Solutions
  • What's New
  • Inventory Reduction
  • Retired Products
Learn More
  • Customer Reviews
  • Online PDF Catalog
  • FREE Catalog: Print or PDF
  • FREE Tech2Go website on DVD
  • FREE e-newsletter
  • FREE Video Tutorials
  • FREE Online Seminars
  • Download Price List (PDF)
  • Download Price List (XLS)
  • Product Application Stories
  • Affordable Online Training
Other Sites
  • Automation Notebook
  • About PLCs
  • C-more
  • C-more micro
  • SureServo
  • Motors
  • DuraPulse
  • Learn
  • Automation TALK
Direct sales in US and Canada | 1-800-633-0405   Live Chat
 AutomationDirect Live ChatX

You are looking at:  Drives > AC Motor Soft Starters > Compact 3-Phase Soft Starters (SR22 Series, 5A - 40A)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
/images/categories/p3_t_compact3phasess.jpg
Compact 3-Phase Soft Starters (SR22 Series, 5A - 40A)
Basic 3-Phase Soft Starters (SR33 Series, 22A - 482A)
Full Featured 3-Phase Soft Starters (SR44 Series, 9A - 370A)

Customer Reviews Shop for this product
Read Read Reviews    Write Write a Review

Averages for Compact 3-Phase Soft Starters (SR22 Series, 5A - 40A)
Overall Score (3.8)

(7 reviews)
    
Quality:
Ease of Use:
Value:
Sort by:   

Review for SR22-FAN-45
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
David in HOMERVILLE, OH wrote : 4/14/12
easy to install
Was this review helpful to you?   
Review for SR22-07
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
David in HOMERVILLE, OH wrote : 4/14/12
Very impressed with such a small package, worked great in our application.
Was this review helpful to you?   
Review for SR22-FAN-55
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Randy in MCALESTER, OK wrote : 4/5/12
Simply pull up the Media button and you can read the voltage on the larger picture. It is a 24 volt DC brushless motor that runs at .06Amps. I do not know if there is a connection but in the motor book there is a command for a relay that apparently turns on a motor, so if there is an output I'm not sure but a 60mA 24VDC power supply is quite a low cost easy item to purchase just in case it doesn't have an output.
Was this review helpful to you?   
Review for SR22-40
Overall Customer Rating:
   (2.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   No
HENRY in LABELLE, FL wrote : 2/13/12
Replacing a competitor's soft start turned a fifteen minute job into a two hour project. Having to add external overload protection, plus a 24 vdc (no 120 vac option), required considerable more panel space and wiring, making what seemed like a bargain into not such a good deal.
1 of 2 people found this review helpful.
Was this review helpful to you?   
Review for SR22-22
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Richard in CANADENSIS, PA wrote : 5/5/11
Unit has solved a difficult starting problem, installed with minimum of difficulty.
Was this review helpful to you?   
Review for SR22-30
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Robert in CENTENNIAL, CO wrote : 2/19/10
Soft start relay has been in the field for 2 weeks and is working well. Unit starts a 15HP oil well pumping unit (high starting torque). Ramp start time is 5 seconds at 30% voltage. Unit cycles on/off about once a hour. Reduced my peak power demand by 30% (nice!), and unit starts smoothly. I expect much longer run times on belts and less wear on the shivs. The only thing I don't like is the size of the power input/out lugs. I was using #4 CU and it was very hard to fit. Bob
7 of 7 people found this review helpful.
Was this review helpful to you?   
Review for SR22-FAN-55
Overall Customer Rating:
   (1.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Undecided
BILL in LOMBARD, IL wrote : 11/20/09
I connot even consider purchasing this fan till I know what voltage it operates at. Does it plug into the soft start unit or what ? I made a few moves to attain that info & still did'nt find out,any additional attempts fall into the level of unreasonable.
3 of 17 people found this review helpful.
Was this review helpful to you?   


Need Help?

Call us at (800) 633-0405

Monday - Friday, 9 a.m. - 6 p.m. ET excluding holidays.

Shop Safe & Secure

SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

  • Shipping Policy
  • Return Policy
  • Terms and Conditions
  • Privacy Statement
Payment Options:
We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.

Shopping Tools

  • My Account Home
  • Register
  • Address Book
  • Quick Order
  • Favorites/BOM
  • Quotes
  • Preferences
  • Cart
  • Checkout
  • Pending Orders
  • Processed Orders/Order Tracking
  • Credit Application

Customer Service

  • Site Help
  • Contact Us
  • Order Assistance/Sales
  • Business Policies
  • Product Return Authorization Form
  • Website comments and suggestions
  • Mailing List Removal
  • VARS & International Sales
  • Job Opportunities
  • About Us
ADC Logo

Site Map
Copyright © 1999-2012 AutomationDirect.com.
ALL RIGHTS RESERVED


Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years

Technical Support

  • Technical Support Home
  • Online Technical Forum
  • Online Support Request
  • Product FAQs
  • Troubleshooting Guides
  • Software/Firmware Downloads
  • CAD Drawings
  • Contact Tech Support
  • System Integrators
  • Regional/Online Training

Documentation

  • Documentation Home
  • Product Manuals
  • Compliance Documents
  • CAD Drawings
  • Online Catalog
  • FREE Print Catalog or Tech2Go DVD

Downloads

  • Downloads Home
  • Firmware
  • Software
  • Upgrades
  • Tools and Utilities
  • Restricted Software
  • Documentation Downloads
  • Product Manuals

Product Information

  • Product Info Home
  • Online Catalog
  • Price List (PDF)
  • Price List (XLS)
  • Selection Guides & XREFs
  • Product Application Stories
  • Product Brochures and Ads
  • FREE Print Catalog or Tech2Go DVD
  • Suggest a Product

FREE Resources

  • New to AutomationDirect? Start Here
  • FREE e-newsletter
  • Productivity3000 PAC Product Site
  • CLICK PLC product site
  • DirectLOGIC PLC product site
  • C-more HMI product site
  • C-more Micro HMI product site
  • DURApulse AC drives product site
  • Motors product site
  • SureServo product site
  • Do-it-Yourself (DIY) from AutomationDirect
  • AutomationNotebook online magazine
  • AutomationTalk - FREE Live Webinars
  • Learn with FREE online videos