AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Reviews/Catalog/Drives/DURApulse_-_GS3_(230_-z-_460_VAC_Sensorless_Vector_Control)/DURApulse_-_GS3_Drive_Units_(230_-z-_460_VAC_SLV)
Please note: Some pages may look best printed in "Landscape" orientation. Restore Layout
Search:
Search
Go >>
    Login| Register|
My Account + [+]|
  • My Account Home
  • Unapproved Orders
  • Pending Orders
  • Processed Orders
  • Open Invoices / Pay Online
  • Invoice Reprint
  • Purchase History
  • Request an RMA
  • RMA Status / Reprint
  • Register / Update
  • Preferences / Email Options
  • Address Book
  • Credit Application
  • Manage Multi-Users
  • Software Maintenance
Contact Us  
| Cart ($0.00)
 |  Check Out
Ordering Tools + [+]
  • Quick Order
  • Shopping Cart
  • Favorites
  • Bill Of Materials
  • Quotes
AutomationDirect.com Low Prices, same-day shipping and Free award-winning service
Cart is Empty
Guest | [Login]
New to Automationdirect? [click here]
  • Home Home
  • Site Help
  • Tech Support + [+]
    • Technical Support Home
    • Online Technical Forum
    • Technical and Application Notes
    • Product FAQs
    • Example Programs
    • Troubleshooting Guides
    • Software/Firmware Downloads
    • CAD Drawings
    • Online Support Request
    • Contact Tech Support
    • System Integrators
    • Online and Regional Training
    • FREE Tech2Go Web Site on DVD
  • Downloads + [+]
    • Downloads Home
    • Firmware
    • Software
    • Upgrades
    • Tools and Utilities
    • Restricted Software
    • Product Documentation
    • Product Manuals
    • CAD Drawings
  • Manuals/Docs + [+]
    • Documentation Home
    • Product Manuals
    • CAD Drawings
    • Online PDF Catalog
    • Compliance Documents
    • Automation Terms
    • FREE Catalog: Print Edition or CD
  • Product Info + [+]
    • Product Info Home
    • News and Features
    • Online PDF Catalog
    • Download Price List (PDF)
    • Download Price List (XLS)
    • Selection Guides & XREFs
    • Product Application Stories
    • Product Brochures and Ads
    • FREE Catalog: Print Edition or CD
    • FREE e-Newsletter
    • Suggest a Product
  • About Us + [+]
    • About Us
    • Contact Us
    • Online e-guide to All Resources
    • Product Authorization Return Form
    • VARS & International Sales
    • Business Policies
    • Job Opportunities
    • Press Room
    • Become a Supplier
    • Site Map
Product Categories
  • Cables
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives
  • Enclosures
  • Field I/O
  • Industrial Monitors
  • Manuals
  • Memory Devices
  • Motion Control
  • Motor Controls
  • Motors
  • Operator Interfaces
  • PC-based Control
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Software Products
  • Stacklights
  • Terminal Blocks
  • Tools
  • Wiring Solutions
  • What's New
  • Inventory Reduction
  • Retired Products
Learn More
  • Customer Reviews
  • Online PDF Catalog
  • FREE Catalog: Print or CD
  • FREE Tech2Go website on DVD
  • FREE e-newsletter
  • FREE Video Tutorials
  • FREE Online Seminars
  • Download Price List (PDF)
  • Download Price List (XLS)
  • Product Application Stories
  • Affordable Online Training
Other Sites
  • Automation Notebook
  • About PLCs
  • C-more
  • C-more micro
  • SureServo
  • Motors
  • DuraPulse
  • Learn
  • Automation TALK
Direct sales in US and Canada | 1-800-633-0405   Live Chat
 AutomationDirect Live ChatX

You are looking at:  Drives > DURApulse - GS3 (230... > DURApulse - GS3 Drive Units (230 / 460 VAC SLV)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
/images/categories/p2_t_dpacdrives.jpg
DURApulse - GS3 Drive Units (230 / 460 VAC SLV)
AC Line Reactors
Legacy Line Reactors for DURApulse GS3 Series
DURApulse - GS3 Input Fuse Kits
DURApulse - GS3 Spare Input Fuses
High Speed Class J (1-200 Amp) Drive Fuses & Holders
High Speed Class J (225-600 Amp) Drive Fuses & Holders
DURApulse - GS3 Braking Options (Braking Units & Resistors)
DURApulse - GS3 EMI / RF Filters
Replacement Fans for DURApulse - GS3 Series

Customer Reviews Shop for this product
Read Read Reviews    Write Write a Review

Averages for DURApulse - GS3 Drive Units (230 / 460 VAC SLV)
Overall Score (4.7)

(43 reviews)
    
Quality:
Ease of Use:
Value:
Sort by:   
1 - 10 of 43   Next >>

Review for GS3-45P0
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Paul in OCONOMOWOC, WI wrote : 1/16/12
I love this drive it will have a payback in power savings in only 8 months. I am using it on a hydraulic pump and a 20hp motor. it can do what I need and more. The hydraulic system is running far better than I could hope for faster and less heat lower energy usage when idle. thanks!!
Was this review helpful to you?   
Review for GS3-23P0
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
willpwrd in DINGMANS FERRY, PA wrote : 12/1/11
I have no three phase power at my shop and run everything off a rotary phase convertor. Got this for a cnc retrofit I did and found it very easy to install and program. I should have done this years ago, more RPMs in a broader range with more control. I can see switching out my other machines just to get rid of the drone from the RPC. The only complaint is no on-off switch on the unit, had to wire in a separate one.
Was this review helpful to you?   
Review for GS3-41P0
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
PHILIP in PEMBROKE PINES, FL wrote : 11/26/11
Excellent, used with a C-more Micro and full controlled with Modbus communication.
1 person found this review helpful.
Was this review helpful to you?   
Review for GS3-27P5
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Bill in CANTON, MI wrote : 10/25/11
Replaced a Powertec brushless DC drive in a Webtron 750 pinting press. I was a little nervous as I had never made this kind of a change and my job was on the line. It has proven to be trouble free and runs great. If you have an old DC or brushless DC drive and drive problems are beating you up, this can make your life better! It did for me, thank you ADC! And it has features I'm not using yet but will - at no extra cost. Great value!
Was this review helpful to you?   
Review for GS3-4020
Overall Customer Rating:
   (4.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
DAVID in FLINT, MI wrote : 10/12/11
The programming is the simplest I have ever worked with.I have purchased over 50 freq drives from AD and will continue!
Was this review helpful to you?   
Review for GS3-4010
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
JAY in COLLEGEVILLE, PA wrote : 10/4/11
Easy to use and program and one of the best values on the market. I've used these drives for many years with great success. The easy to use Modbus interface also makes using these drives a delight when multiple drives are used on larger systems.
1 person found this review unhelpful.
Was this review helpful to you?   
Review for GS3-43P0
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
ACCOUNTS in WICHITA, KS wrote : 9/2/11
No comment was provided.
Was this review helpful to you?   
Review for GS3-43P0
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Jaime in EL SALVADOR wrote : 8/30/11
I am replacing all my small applications with this 3 HP inverter. It is extremely reliable and easy to use but very friendly to program and adjust to an specific aplications. I am using ist PID option with several application, mainly pumps with pressure control and variable flow, with excellent results.
Was this review helpful to you?   
Review for GS3-47P5
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
JOHN in THOMASVILLE, GA wrote : 8/30/11
Have purchased and installed over 30 of these drives. When it's 110 in the summer in plants, we seperate the men from the boys! The GS-3 series drives are as tough as the Yaskawa and Danfoss drives. The Allen Bradley Powerflex 4 and 40 cant hang down here in the "Dirty South"!
Was this review helpful to you?   
Review for GS3-4030
Overall Customer Rating:
   (4.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
CHRIS in HOUSTON, TX wrote : 7/12/11
I have purchased several GS3s and am very impressed with their features, quality and support.
1 person found this review helpful.
Was this review helpful to you?   

1 - 10 of 43   Next >>

Need Help?

Call us at (800) 633-0405

Monday - Friday, 9 a.m. - 6 p.m. ET excluding holidays.

Shop Safe & Secure

SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

  • Shipping Policy
  • Return Policy
  • Terms and Conditions
  • Privacy Statement
Payment Options:
We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.

Shopping Tools

  • My Account Home
  • Register
  • Address Book
  • Quick Order
  • Favorites/BOM
  • Quotes
  • Preferences
  • Cart
  • Checkout
  • Pending Orders
  • Processed Orders/Order Tracking
  • Credit Application

Customer Service

  • Site Help
  • Contact Us
  • Order Assistance/Sales
  • Business Policies
  • Product Return Authorization Form
  • Website comments and suggestions
  • Mailing List Removal
  • VARS & International Sales
  • Job Opportunities
  • About Us
ADC Logo

Site Map
Copyright © 1999-2012 AutomationDirect.com.
ALL RIGHTS RESERVED


Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years

Technical Support

  • Technical Support Home
  • Online Technical Forum
  • Online Support Request
  • Product FAQs
  • Troubleshooting Guides
  • Software/Firmware Downloads
  • CAD Drawings
  • Contact Tech Support
  • System Integrators
  • Regional/Online Training

Documentation

  • Documentation Home
  • Product Manuals
  • Compliance Documents
  • CAD Drawings
  • Online Catalog
  • Free Catalog: print Edition or CD

Downloads

  • Downloads Home
  • Firmware
  • Software
  • Upgrades
  • Tools and Utilities
  • Restricted Software
  • Documentation Downloads
  • Product Manuals

Product Information

  • Product Info Home
  • Online Catalog
  • Price List (PDF)
  • Price List (XLS)
  • Selection Guides & XREFs
  • Product Application Stories
  • Product Brochures and Ads
  • FREE Catalog, CD-ROM, or DVD
  • Suggest a Product

FREE Resources

  • New to AutomationDirect? Start Here
  • FREE e-newsletter
  • Productivity3000 PAC Product Site
  • CLICK PLC product site
  • DirectLOGIC PLC product site
  • C-more HMI product site
  • C-more Micro HMI product site
  • DURApulse AC drives product site
  • Motors product site
  • SureServo product site
  • Do-it-Yourself (DIY) from AutomationDirect
  • AutomationNotebook online magazine
  • AutomationTalk - FREE Live Webinars
  • Learn with FREE online videos