AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Reviews/Catalog/Drives/GS1_(120_-z-_230_VAC_V-z-Hz_Control)/GS1_Drive_Units_(120_-z-_230_VAC)
Please note: Some pages may look best printed in "Landscape" orientation. Restore Layout
Search:
Search
Go >>
    Login| Register|
My Account + [+]|
  • My Account Home
  • Unapproved Orders
  • Pending Orders
  • Processed Orders
  • Open Invoices / Pay Online
  • Invoice Reprint
  • Purchase History
  • Request an RMA
  • RMA Status / Reprint
  • Register / Update
  • Preferences / Email Options
  • Address Book
  • Credit Application
  • Manage Multi-Users
  • Software Maintenance
Contact Us  
| Cart ($0.00)
 |  Check Out
Ordering Tools + [+]
  • Quick Order
  • Shopping Cart
  • Favorites
  • Bill Of Materials
  • Quotes
AutomationDirect.com Low Prices, same-day shipping and Free award-winning service
Cart is Empty
Guest | [Login]
New to Automationdirect? [click here]
  • Home Home
  • Site Help
  • Tech Support + [+]
    • Technical Support Home
    • Online Technical Forum
    • Technical and Application Notes
    • Product FAQs
    • Example Programs
    • Troubleshooting Guides
    • Software/Firmware Downloads
    • CAD Drawings
    • Online Support Request
    • Contact Tech Support
    • System Integrators
    • Online and Regional Training
    • FREE Tech2Go Web Site on DVD
  • Downloads + [+]
    • Downloads Home
    • Firmware
    • Software
    • Upgrades
    • Tools and Utilities
    • Restricted Software
    • Product Documentation
    • Product Manuals
    • CAD Drawings
  • Manuals/Docs + [+]
    • Documentation Home
    • Product Manuals
    • CAD Drawings
    • Compliance Documents
    • Automation Terms
    • Online PDF Catalog
    • FREE Printed Catalog
  • Product Info + [+]
    • Product Info Home
    • News and Features
    • Online PDF Catalog
    • FREE Printed Catalog
    • Download Price List (PDF)
    • Download Price List (XLS)
    • Selection Guides & XREFs
    • Product Application Stories
    • Product Brochures and Ads
    • FREE e-Newsletter
    • Suggest a Product
  • About Us + [+]
    • About Us
    • Contact Us
    • Online e-guide to All Resources
    • Product Authorization Return Form
    • VARS & International Sales
    • Business Policies
    • Job Opportunities
    • Press Room
    • Become a Supplier
    • Site Map
Product Categories
  • Cables
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives
  • Enclosures
  • Field I/O
  • Industrial Monitors
  • Manuals
  • Memory Devices
  • Motion Control
  • Motor Controls
  • Motors
  • Operator Interfaces
  • PC-based Control
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Software Products
  • Stacklights
  • Terminal Blocks
  • Tools
  • Wiring Solutions
  • What's New
  • Inventory Reduction
  • Retired Products
Learn More
  • Customer Reviews
  • Online PDF Catalog
  • FREE Catalog: Print or PDF
  • FREE Tech2Go website on DVD
  • FREE e-newsletter
  • FREE Video Tutorials
  • FREE Online Seminars
  • Download Price List (PDF)
  • Download Price List (XLS)
  • Product Application Stories
  • Affordable Online Training
Other Sites
  • Automation Notebook
  • About PLCs
  • C-more
  • C-more micro
  • SureServo
  • Motors
  • DuraPulse
  • Learn
  • Automation TALK
Direct sales in US and Canada | 1-800-633-0405   Live Chat
 AutomationDirect Live ChatX

You are looking at:  Drives > GS1 (120 / 230 VAC V/Hz Control) > GS1 Drive Units (120 / 230 VAC)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
/images/categories/p2_t_gs1acdrives.jpg
GS1 Drive Units (120 / 230 VAC)
AC Line Reactors
Legacy Line Reactors for GS1 Series
GS1 Input Fuse Kits
GS1 Spare Input Fuses
High Speed Class J (1-200 Amp) Drive Fuses & Holders

Customer Reviews Shop for this product
Read Read Reviews    Write Write a Review

Averages for GS1 Drive Units (120 / 230 VAC)
Overall Score (4.5)

(60 reviews)
    
Quality:
Ease of Use:
Value:
Sort by:   

Review for GS1-22P0
Overall Customer Rating:
   (4.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Steven in TEWKSBURY, MA wrote : 5/4/12
First, I am fully satisfied with this drive unit. It is well made and is well laid out. It is, as evidenced by the price, a "utilitarian" unit, and little things like barrier terminals and the membrane switches are on the light-duty end of the spectrum, but not too far as I do call this a well made device for an economy unit. Fit and finish is professional. The programmable features are all that you could want for a basic drive and the manual (both hard copy supplied and pdf file) are very well organized and clearly documented. The quick-start card is very helpful if you already know drives and just need to get the key settings in place and go. I am using this to drive a 1.5 Hp motor, with frequent speed changes and fwd/rev changes. It dissipates heat well. The ease of changing the data display is very handy, especially when testing load protection and mechanical clutch safeties against rated tolerances. The power terminals easily handled #12 thhn and the control terminals handled #18 signal wires. All terminals are well labeled with intuitive abbreviations and symbols. I have no hesitation to buy these again for general use and I plan to use this family of drives for other control needs of general manufacturing motor driven equipment.
1 person found this review helpful.
Was this review helpful to you?   
Review for GS1-21P0
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Paul in PENTICTON, BC wrote : 4/5/12
We currently have about 4 of these VFD's in 1 HP and 2 Hp sizes, for ease of set-up/price and the quick delivery with AD they are a great item.
Was this review helpful to you?   
Review for GS1-10P5
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Lynn in EASLEY, SC wrote : 3/21/12
A sweet little drive that is very easy to setup. From mounting to wiring to setting it up, I had it up and running in less than 20 minutes.
Was this review helpful to you?   
Review for GS1-10P5
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Zoran in BRAMPTON, ON wrote : 3/6/12
No comment was provided.
Was this review helpful to you?   
Review for GS1-22P0
Overall Customer Rating:
   (3.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
David in WALLACE, ID wrote : 2/16/12
I'm ordering another GS1-22P0 with a bit of trepidation. One unit in service for only a week driving a 1HP pump just vaporized half its output transistors with a loud bang. Since the fault MAY have been with a downstream relay opening too quickly, I'm not prepared to say it's a design or manufacturing fault in the GS1, but it makes me think the protection circuitry is marginal and a sudden power dropout could fry the unit. $163 is an inexpensive VFD but it's a very expensive fuse.
2 of 2 people found this review helpful.
Was this review helpful to you?   
Review for GS1-10P5
Overall Customer Rating:
   (4.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
leon in MIAMI LAKES, FL wrote : 1/17/12
El equipo es realmente exelente solamente es un poco dificil descifrar los parametros cuando se quiere cambiar por necesidad de otras funciones.
Was this review helpful to you?   
Review for GS1-10P2
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Lyle in HOUSTON, TX wrote : 1/17/12
I had never used an AC drive before but I was able to program the thing and connect it to the Ironhorse motor that runs the test rig in our research lab. They work real well together and now we a ble to slow down the test rig to any desired speed. Just what we needed.
Was this review helpful to you?   
Review for GS1-10P5
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Alexander in TOMS RIVER, NJ wrote : 11/13/11
No comment was provided.
Was this review helpful to you?   
Review for GS1-20P5
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Steven in RANCHO CUCAMONGA, CA wrote : 11/12/11
No comment was provided.
Was this review helpful to you?   
Review for GS1-10P2
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Vernon in ENGLEWOOD, TN wrote : 8/22/11
Used this drive to replace a Toshiba drive on a cutomer's machine about 2 years ago. So far this machine is still running and the customer is happy wwith thier machine.
2 of 2 people found this review helpful.
Was this review helpful to you?   


Need Help?

Call us at (800) 633-0405

Monday - Friday, 9 a.m. - 6 p.m. ET excluding holidays.

Shop Safe & Secure

SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

  • Shipping Policy
  • Return Policy
  • Terms and Conditions
  • Privacy Statement
Payment Options:
We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.

Shopping Tools

  • My Account Home
  • Register
  • Address Book
  • Quick Order
  • Favorites/BOM
  • Quotes
  • Preferences
  • Cart
  • Checkout
  • Pending Orders
  • Processed Orders/Order Tracking
  • Credit Application

Customer Service

  • Site Help
  • Contact Us
  • Order Assistance/Sales
  • Business Policies
  • Product Return Authorization Form
  • Website comments and suggestions
  • Mailing List Removal
  • VARS & International Sales
  • Job Opportunities
  • About Us
ADC Logo

Site Map
Copyright © 1999-2012 AutomationDirect.com.
ALL RIGHTS RESERVED


Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years

Technical Support

  • Technical Support Home
  • Online Technical Forum
  • Online Support Request
  • Product FAQs
  • Troubleshooting Guides
  • Software/Firmware Downloads
  • CAD Drawings
  • Contact Tech Support
  • System Integrators
  • Regional/Online Training

Documentation

  • Documentation Home
  • Product Manuals
  • Compliance Documents
  • CAD Drawings
  • Online Catalog
  • FREE Print Catalog or Tech2Go DVD

Downloads

  • Downloads Home
  • Firmware
  • Software
  • Upgrades
  • Tools and Utilities
  • Restricted Software
  • Documentation Downloads
  • Product Manuals

Product Information

  • Product Info Home
  • Online Catalog
  • Price List (PDF)
  • Price List (XLS)
  • Selection Guides & XREFs
  • Product Application Stories
  • Product Brochures and Ads
  • FREE Print Catalog or Tech2Go DVD
  • Suggest a Product

FREE Resources

  • New to AutomationDirect? Start Here
  • FREE e-newsletter
  • Productivity3000 PAC Product Site
  • CLICK PLC product site
  • DirectLOGIC PLC product site
  • C-more HMI product site
  • C-more Micro HMI product site
  • DURApulse AC drives product site
  • Motors product site
  • SureServo product site
  • Do-it-Yourself (DIY) from AutomationDirect
  • AutomationNotebook online magazine
  • AutomationTalk - FREE Live Webinars
  • Learn with FREE online videos