AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Reviews/Catalog/Enclosures/Panel_Interface_Connectors_(NEMA_-z-_UL_Type_4,_4X,_12_-z-_IP65)/GFCI_Duplex_Outlet_-z-_Communication_Ports
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
You are looking at:  Enclosures > Panel Interface Conn... > GFCI Duplex Outlet / Communication Ports

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
/images/categories/p3_zp_pic_gfci.jpg
No Outlet / Communication Ports (DB9, RJ45 only)
Single Outlet / Communication Ports
Duplex Outlet / Communication Ports
GFCI Duplex Outlet / Communication Ports

Customer Reviews Shop for this product
Read Read Reviews    Write Write a Review

Averages for GFCI Duplex Outlet / Communication Ports
Overall Score (5.0)

(1 review)
    
Quality:
Ease of Use:
Value:
Sort by:   
1 - 1 of 1

Review for ZP-PGA-32-301
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Glenn in SEMINOLE, FL wrote : 10/21/11
I love to use these in my projects. Especially the outdoor enclosures. I can connect the PLC AND the touch screen to this model and make program or screen changes without opening the door! I can even power my laptop from it too! This is especially nice when I arrive at a site and it's damp: I simply pop the cover, conect up, upload the changes, disconnect, close the cover and done! My customers don't have to be there and I don't need to wait for them to unlock the doors! Sweet!
Was this review helpful to you?   

1 - 1 of 1
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years