AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Reviews/Catalog/Motion_Control/Servo_Systems/Low_Inertia_(100W_-_1KW)_Servo_Systems/750W_Servo_System_(Low_Inertia)
Please note: Some pages may look best printed in "Landscape" orientation. Restore Layout
Search:
Search
Go >>
    Login| Register|
My Account + [+]|
  • My Account Home
  • Unapproved Orders
  • Pending Orders
  • Processed Orders
  • Open Invoices / Pay Online
  • Invoice Reprint
  • Purchase History
  • Request an RMA
  • RMA Status / Reprint
  • Register / Update
  • Preferences / Email Options
  • Address Book
  • Credit Application
  • Manage Multi-Users
  • Software Maintenance
Contact Us  
| Cart ($0.00)
 |  Check Out
Ordering Tools + [+]
  • Quick Order
  • Shopping Cart
  • Favorites
  • Bill Of Materials
  • Quotes
AutomationDirect.com Low Prices, same-day shipping and Free award-winning service
Cart is Empty
Guest | [Login]
New to Automationdirect? [click here]
  • Home Home
  • Site Help
  • Tech Support + [+]
    • Technical Support Home
    • Online Technical Forum
    • Technical and Application Notes
    • Product FAQs
    • Example Programs
    • Troubleshooting Guides
    • Software/Firmware Downloads
    • CAD Drawings
    • Online Support Request
    • Contact Tech Support
    • System Integrators
    • Online and Regional Training
    • FREE Tech2Go Web Site on DVD
  • Downloads + [+]
    • Downloads Home
    • Firmware
    • Software
    • Upgrades
    • Tools and Utilities
    • Restricted Software
    • Product Documentation
    • Product Manuals
    • CAD Drawings
  • Manuals/Docs + [+]
    • Documentation Home
    • Product Manuals
    • CAD Drawings
    • Online PDF Catalog
    • Compliance Documents
    • Automation Terms
    • FREE Catalog: Print Edition or CD
  • Product Info + [+]
    • Product Info Home
    • News and Features
    • Online PDF Catalog
    • Download Price List (PDF)
    • Download Price List (XLS)
    • Selection Guides & XREFs
    • Product Application Stories
    • Product Brochures and Ads
    • FREE Catalog: Print Edition or CD
    • FREE e-Newsletter
    • Suggest a Product
  • About Us + [+]
    • About Us
    • Contact Us
    • Online e-guide to All Resources
    • Product Authorization Return Form
    • VARS & International Sales
    • Business Policies
    • Job Opportunities
    • Press Room
    • Become a Supplier
    • Site Map
Product Categories
  • Cables
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives
  • Enclosures
  • Field I/O
  • Industrial Monitors
  • Manuals
  • Memory Devices
  • Motion Control
  • Motor Controls
  • Motors
  • Operator Interfaces
  • PC-based Control
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Software Products
  • Stacklights
  • Terminal Blocks
  • Tools
  • Wiring Solutions
  • What's New
  • Inventory Reduction
  • Retired Products
Learn More
  • Customer Reviews
  • Online PDF Catalog
  • FREE Catalog: Print or CD
  • FREE Tech2Go website on DVD
  • FREE e-newsletter
  • FREE Video Tutorials
  • FREE Online Seminars
  • Download Price List (PDF)
  • Download Price List (XLS)
  • Product Application Stories
  • Affordable Online Training
Other Sites
  • Automation Notebook
  • About PLCs
  • C-more
  • C-more micro
  • SureServo
  • Motors
  • DuraPulse
  • Learn
  • Automation TALK
Direct sales in US and Canada | 1-800-633-0405   Live Chat
 AutomationDirect Live ChatX

You are looking at:  Motion Control > Servo Systems > Low Inertia (100W - 1KW) Servo Systems > 750W Servo System (Low Inertia)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
/images/categories/p4_t_servos750w.jpg
100W Servo System (Low Inertia)
200W Servo System (Low Inertia)
400W Servo System (Low Inertia)
750W Servo System (Low Inertia)
1KW Servo System (Low Inertia)

Customer Reviews Shop for this product
Read Read Reviews    Write Write a Review

Averages for 750W Servo System (Low Inertia)
Overall Score (4.6)

(24 reviews)
    
Quality:
Ease of Use:
Value:
Sort by:   
1 - 10 of 24   Next >>

Review for SVA-2100
Overall Customer Rating:
   (3.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
George in FORT MYERS, FL wrote : 1/10/12
Dear Sirs, THERE ARE FIRMWARE ERRORS IN THE PROGRAMMING of this SERVO-DRIVE. I programmed one of the the outputs to "AT Position". This output will change state when the controller is turned on, during boot up, regardless of position. This makes the output "AT Position" totally useless and extremely dangerous for many machinery applications. I connected this servo system to a shearing machine. Fortunately, I had installed other protective interlocks to the shear circuit which prevented the loss of any fingers. Be Careful out there!!!
Was this review helpful to you?   
Review for RF220X00A
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Aaron in SIOUX FALLS, SD wrote : 9/13/11
No comment was provided.
1 person found this review helpful.
Was this review helpful to you?   
Review for SVC-485HD15-CBL-2
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Glenn in SEMINOLE, FL wrote : 6/5/11
This cable connects to the 15-pin High-Density connector of a D2-250-1 or D2-260 or D0-06xx. The other end is designed to connect directly to CN3 of a servo amp. It is designed for RS-485 communications ONLY! I initialy used this cable to test my program. I WAS planning on fabricating a cable to connect the PLC to the servos' field wiring. When I tried to install the four jumpers onto the TINY pins on the rear of the connector, I gave up and simply cut off the servo-connector end of this cable and used the HD-15 end to connect the PLCs' port 2 to the field wiring at terminals. At the low price A-D charges for these cables, it is worth far more than my time trying to fabricate a cable myself! Look at the SureServo manual (page 6-9) for the pin-outs of the three wires you will use for comunications.
Was this review helpful to you?   
Review for 20DRT1W3S
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
David in ARCADIA, CA wrote : 6/3/11
Solved my EMI problem. After installing a GS2 AC motor drive in my greenhouse the Insteon power line link switches in the greenhouse were getting spurious signals. Installing this filter fixed that. Installing the filter under the GS2 as the instructions directed would have made a combination too deep for my box so I mounted the filter on the side off the box.
1 person found this review helpful.
Was this review helpful to you?   
Review for SVC-MDCOM-CBL
Overall Customer Rating:
   (4.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Glenn in SEMINOLE, FL wrote : 5/18/11
I just used this cable on a three-servo design. The cable comes in handy as the connector on the servo is not something you can easily make yourself. The only issue I had was finding the wire colors called out somewhere. I finally found them in the servo manual. I used this cable with RS-232 for individual servo tests and with RS-485 in the actual installation. They worked great and looked professional. I DO recommend that anyone that is going to be working with SureServos buy the RS-232 and RS-485 serial cables for connection to the 15-pin High-Density ports on the D0-06 and D2-250-1/260 for servo software development or for single-servo designs.
Was this review helpful to you?   
Review for SVA-2100
Overall Customer Rating:
   (4.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Gray in YOUNTVILLE, CA wrote : 2/25/11
No comment was provided.
Was this review helpful to you?   
Review for GS-25P0-BR
Overall Customer Rating:
   (4.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
ACCOUNTS in WESTFIELD, MA wrote : 2/2/11
No comment was provided.
1 person found this review unhelpful.
Was this review helpful to you?   
Review for RF220X00A
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
DUNCAN in CAPE ELIZABETH, ME wrote : 12/23/10
Had instrument noise problems when running GS1`, GS2 or Durapulse drives nearby. Install these on input and output wiring of drives and reduced interference by at least 80%. Quick, cheap, easy, effective. Highly recommended.
3 of 3 people found this review helpful.
Was this review helpful to you?   
Review for SVA-2100
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Manny in SUWANEE, GA wrote : 11/3/10
Great Controller. Easy to set up.
2 of 2 people found this review helpful.
Was this review helpful to you?   
Review for SVC-PCCFG-CBL
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Ron in DAWSONVILLE, GA wrote : 10/7/10
The cable proved to be a valuable asset while configuring the drive for a specialized machining process. Likewise for the sure servo drive software, it is an excellent tool and user-friendly option that permits ease of navigation for process control customization.
1 person found this review helpful.
Was this review helpful to you?   

1 - 10 of 24   Next >>

Need Help?

Call us at (800) 633-0405

Monday - Friday, 9 a.m. - 6 p.m. ET excluding holidays.

Shop Safe & Secure

SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

  • Shipping Policy
  • Return Policy
  • Terms and Conditions
  • Privacy Statement
Payment Options:
We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.

Shopping Tools

  • My Account Home
  • Register
  • Address Book
  • Quick Order
  • Favorites/BOM
  • Quotes
  • Preferences
  • Cart
  • Checkout
  • Pending Orders
  • Processed Orders/Order Tracking
  • Credit Application

Customer Service

  • Site Help
  • Contact Us
  • Order Assistance/Sales
  • Business Policies
  • Product Return Authorization Form
  • Website comments and suggestions
  • Mailing List Removal
  • VARS & International Sales
  • Job Opportunities
  • About Us
ADC Logo

Site Map
Copyright © 1999-2012 AutomationDirect.com.
ALL RIGHTS RESERVED


Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years

Technical Support

  • Technical Support Home
  • Online Technical Forum
  • Online Support Request
  • Product FAQs
  • Troubleshooting Guides
  • Software/Firmware Downloads
  • CAD Drawings
  • Contact Tech Support
  • System Integrators
  • Regional/Online Training

Documentation

  • Documentation Home
  • Product Manuals
  • Compliance Documents
  • CAD Drawings
  • Online Catalog
  • Free Catalog: print Edition or CD

Downloads

  • Downloads Home
  • Firmware
  • Software
  • Upgrades
  • Tools and Utilities
  • Restricted Software
  • Documentation Downloads
  • Product Manuals

Product Information

  • Product Info Home
  • Online Catalog
  • Price List (PDF)
  • Price List (XLS)
  • Selection Guides & XREFs
  • Product Application Stories
  • Product Brochures and Ads
  • FREE Catalog, CD-ROM, or DVD
  • Suggest a Product

FREE Resources

  • New to AutomationDirect? Start Here
  • FREE e-newsletter
  • Productivity3000 PAC Product Site
  • CLICK PLC product site
  • DirectLOGIC PLC product site
  • C-more HMI product site
  • C-more Micro HMI product site
  • DURApulse AC drives product site
  • Motors product site
  • SureServo product site
  • Do-it-Yourself (DIY) from AutomationDirect
  • AutomationNotebook online magazine
  • AutomationTalk - FREE Live Webinars
  • Learn with FREE online videos