AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Reviews/Catalog/Operator_Interfaces/C-more_Micro-Graphic_Panels/3_inch_Panels_-a-_Accessories
Please note: Some pages may look best printed in "Landscape" orientation. Restore Layout
Search:
Search
Go >>
    Login| Register|
My Account + [+]|
  • My Account Home
  • Unapproved Orders
  • Pending Orders
  • Processed Orders
  • Open Invoices / Pay Online
  • Invoice Reprint
  • Purchase History
  • Request an RMA
  • RMA Status / Reprint
  • Register / Update
  • Preferences / Email Options
  • Address Book
  • Credit Application
  • Manage Multi-Users
  • Software Maintenance
Contact Us  
| Cart ($0.00)
 |  Check Out
Ordering Tools + [+]
  • Quick Order
  • Shopping Cart
  • Favorites
  • Bill Of Materials
  • Quotes
AutomationDirect.com Low Prices, same-day shipping and Free award-winning service
Cart is Empty
Guest | [Login]
New to Automationdirect? [click here]
  • Home Home
  • Site Help
  • Tech Support + [+]
    • Technical Support Home
    • Online Technical Forum
    • Technical and Application Notes
    • Product FAQs
    • Example Programs
    • Troubleshooting Guides
    • Software/Firmware Downloads
    • CAD Drawings
    • Online Support Request
    • Contact Tech Support
    • System Integrators
    • Online and Regional Training
    • FREE Tech2Go Web Site on DVD
  • Downloads + [+]
    • Downloads Home
    • Firmware
    • Software
    • Upgrades
    • Tools and Utilities
    • Restricted Software
    • Product Documentation
    • Product Manuals
    • CAD Drawings
  • Manuals/Docs + [+]
    • Documentation Home
    • Product Manuals
    • CAD Drawings
    • Compliance Documents
    • Automation Terms
    • Online PDF Catalog
    • FREE Printed Catalog
  • Product Info + [+]
    • Product Info Home
    • News and Features
    • Online PDF Catalog
    • FREE Printed Catalog
    • Download Price List (PDF)
    • Download Price List (XLS)
    • Selection Guides & XREFs
    • Product Application Stories
    • Product Brochures and Ads
    • FREE e-Newsletter
    • Suggest a Product
  • About Us + [+]
    • About Us
    • Contact Us
    • Online e-guide to All Resources
    • Product Authorization Return Form
    • VARS & International Sales
    • Business Policies
    • Job Opportunities
    • Press Room
    • Become a Supplier
    • Site Map
Product Categories
  • Cables
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives
  • Enclosures
  • Field I/O
  • Industrial Monitors
  • Manuals
  • Memory Devices
  • Motion Control
  • Motor Controls
  • Motors
  • Operator Interfaces
  • PC-based Control
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Software Products
  • Stacklights
  • Terminal Blocks
  • Tools
  • Wiring Solutions
  • What's New
  • Inventory Reduction
  • Retired Products
Learn More
  • Customer Reviews
  • Online PDF Catalog
  • FREE Catalog: Print or PDF
  • FREE Tech2Go website on DVD
  • FREE e-newsletter
  • FREE Video Tutorials
  • FREE Online Seminars
  • Download Price List (PDF)
  • Download Price List (XLS)
  • Product Application Stories
  • Affordable Online Training
Other Sites
  • Automation Notebook
  • About PLCs
  • C-more
  • C-more micro
  • SureServo
  • Motors
  • DuraPulse
  • Learn
  • Automation TALK
Direct sales in US and Canada | 1-800-633-0405   Live Chat
 AutomationDirect Live ChatX

You are looking at:  Operator Interfaces > C-more Micro-Graphic Panels > 3 inch Panels & Accessories

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
/images/categories/p3_t_cmoremic3_bezels.jpg
Operator Panels (All Sizes)
3 inch Panels & Accessories
4 inch Panels & Accessories
6 inch Panels & Accessories
C-more Micro-Graphic Panel Programming S/W & Cables
C-more Micro-Graphic Panel Documentation

Customer Reviews Shop for this product
Read Read Reviews    Write Write a Review

Averages for 3 inch Panels & Accessories
Overall Score (4.5)

(80 reviews)
    
Quality:
Ease of Use:
Value:
Sort by:   

Review for EA1-S3ML-N
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Scott in TIBURON, CA wrote : 4/11/12
Very easy to set-up. No additional power supply is a plus!
Was this review helpful to you?   
Review for EA1-S3ML
Overall Customer Rating:
   (3.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Undecided
David in WALLACE, ID wrote : 3/9/12
Neat way to get an HMI up and running quickly, but limitations quickly become apparent, mostly in the software that doesn't allow one to work around any of the fairly fundamental limitations of the pre-defined control element. Examples: although numeric readouts allow you to specify where to place the decimal point in a fixed-point parameter, analog meters and bar-graphs don't, which means extra overhead in the PLC and an extra memory location. The touch screen only works for pre-defined "pushbuttons" but not for other elements. Given the tiny display area of the micro panel, it would be nice to let the user touch a graphical readout of some sort and bring up a screen with more detail about that parameter or process. All elements have a programmable "visibility" option. Why not a "touch" option as well? There are other things that would be trivial for the designers to do in software, but are awkward or impossible now because they didn't include them. Another issue is the serial interface. I can understand not including Ethernet on the low-end units, although the way things are going, everything will need Ethernet soon, but I spent many days trying to put the panel on the network to connect to a DL06, using a BB-elec RS232/Ethernet bridge, and a serial-to-TCP converter running on a computer, with no success. The bridge alone was problematic, possibly because of timing issues. The DL06 should comprehend modbus TCP, and the various parts of the system that I looked at seemed to have data in the correct format, but I never could get it to work. I understand the intent of the micro panel is to use a simple serial link only, but we really need a low-end HMI with built-in Ethernet. The bottom line is this device is quick and easy if you want to do something simple that's within the limited range of what it was intended to do, but don't try to get clever with it.
Was this review helpful to you?   
Review for EA1-S3ML
Overall Customer Rating:
   (4.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Roy in CONROE, TX wrote : 3/8/12
Good value for entering data. Can move through screen to fast and easy. color on screens show machine state fast and easy. red,alarm green,all systems normal. yellow, manual mode. and so on. Great for machines that run many setups. change over at touch of button or screen. RJ12 cord goes in tite spots with out having to solder new end on.
Was this review helpful to you?   
Review for EA-MG-PGM-CBL
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Ned in ALPENA, MI wrote : 12/30/11
No comment was provided.
Was this review helpful to you?   
Review for EA-MG-PGM-CBL
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
STEVE in LIBERTY, TN wrote : 12/16/11
It installed and worked fine first time up. I always give thumbs up for stuff I don't have to fiddle with 19374 different settings.
Was this review helpful to you?   
Review for EA1-S3ML
Overall Customer Rating:
   (3.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Undecided
David in WOODINVILLE, WA wrote : 11/4/11
This is the fourth EA1-S3ML that I have purchased in the last two (2) years to replace ones that have failed. One was under warranty and Automationdirect replaced it quickly. The other three were not under warranty. I would think that the life expectancy would be better.
Was this review helpful to you?   
Review for EA-MG-PGM-CBL
Overall Customer Rating:
   (4.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Patrick in BELLINGHAM, WA wrote : 8/17/11
i love how your site suggests tools and components that may be used with or in conjunction with what you're purchasing..
Was this review helpful to you?   
Review for EA1-S3ML
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Patrick in BELLINGHAM, WA wrote : 8/17/11
...the best bang for the buck on the market!!
1 person found this review helpful.
Was this review helpful to you?   
Review for EA-MG-PGM-CBL
Overall Customer Rating:
   (4.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Jim in PHOENIX, AZ wrote : 7/30/11
Took several hours to get this to work. Turns out that a driver is needed for the cable! After I located a driver on the AD website , I found that the driver came with the programming software download for the Click PLC I had purchased. Would be nice if a note was included to that effect in the box with the cable. Other than that issue, the cable has worked fine and I am satisfied with it's performance.
Was this review helpful to you?   
Review for EA1-S3ML
Overall Customer Rating:
   (4.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
XL Automation in MARIETTA, GA wrote : 7/12/11
For the price, these are the coolest little HMIs you can buy. Integration with a CLICK is seamless and easy. Don't know about other PLC connections. Changing the screen color via PLC tags is priceless and an easy way to indicate run/stop/alarm, etc. from a distance. All in all an awesome little unit for OEM or small integration projects.
Was this review helpful to you?   


Need Help?

Call us at (800) 633-0405

Monday - Friday, 9 a.m. - 6 p.m. ET excluding holidays.

Shop Safe & Secure

SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

  • Shipping Policy
  • Return Policy
  • Terms and Conditions
  • Privacy Statement
Payment Options:
We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.

Shopping Tools

  • My Account Home
  • Register
  • Address Book
  • Quick Order
  • Favorites/BOM
  • Quotes
  • Preferences
  • Cart
  • Checkout
  • Pending Orders
  • Processed Orders/Order Tracking
  • Credit Application

Customer Service

  • Site Help
  • Contact Us
  • Order Assistance/Sales
  • Business Policies
  • Product Return Authorization Form
  • Website comments and suggestions
  • Mailing List Removal
  • VARS & International Sales
  • Job Opportunities
  • About Us
ADC Logo

Site Map
Copyright © 1999-2012 AutomationDirect.com.
ALL RIGHTS RESERVED


Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years

Technical Support

  • Technical Support Home
  • Online Technical Forum
  • Online Support Request
  • Product FAQs
  • Troubleshooting Guides
  • Software/Firmware Downloads
  • CAD Drawings
  • Contact Tech Support
  • System Integrators
  • Regional/Online Training

Documentation

  • Documentation Home
  • Product Manuals
  • Compliance Documents
  • CAD Drawings
  • Online Catalog
  • FREE Print Catalog or Tech2Go DVD

Downloads

  • Downloads Home
  • Firmware
  • Software
  • Upgrades
  • Tools and Utilities
  • Restricted Software
  • Documentation Downloads
  • Product Manuals

Product Information

  • Product Info Home
  • Online Catalog
  • Price List (PDF)
  • Price List (XLS)
  • Selection Guides & XREFs
  • Product Application Stories
  • Product Brochures and Ads
  • FREE Print Catalog or Tech2Go DVD
  • Suggest a Product

FREE Resources

  • New to AutomationDirect? Start Here
  • FREE e-newsletter
  • Productivity3000 PAC Product Site
  • CLICK PLC product site
  • DirectLOGIC PLC product site
  • C-more HMI product site
  • C-more Micro HMI product site
  • DURApulse AC drives product site
  • Motors product site
  • SureServo product site
  • Do-it-Yourself (DIY) from AutomationDirect
  • AutomationNotebook online magazine
  • AutomationTalk - FREE Live Webinars
  • Learn with FREE online videos