AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Operator Interfaces > C-more Micro-Graphic Panels > C-more Micro-Graphic Panels & Keypad Bezels (6 inch only)

Products Overview Technical Info Manuals Reviews
 
Categories:   C-more Micro-Graphic Panels & Keypad Bezels (all types)    C-more Micro-Graphic Panels & Keypad Bezels (3 inch only)    C-more Micro-Graphic Accessories (3 inch only)   C-more Micro-Graphic Panels & Keypad Bezels (6 inch only)   C-more Micro-Graphic Accessories (6 inch only)    C-more Micro-Graphic Panel Programming S/W & Cables    C-more Micro-Graphic Panel Documentation   

Customer Reviews Shop for this product
read reviews   |   write a review

Averages for
C-more Micro-Graphic Panels & Keypad Bezels (6 inch only)
Overall Score (4.7)

(16 reviews)
    
Quality:
Ease of Use:
Value:
Sort by:
Reviews for C-more Micro-Graphic Panels & Keypad Bezels (6 inch only)
Review for EA1-S6MLW
Overall Customer Rating:
   (4.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Alan in CANTON, OH wrote : 11/12/09
No comment was provided.
Was this review helpful to you?   

Review for EA1-MG6-USER-M
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   No
Alan in CANTON, OH wrote : 11/12/09
This item was a one time purchase. ADC's documentation has always been a valuable tool for me.
Was this review helpful to you?   

Review for EA-MG6-BZ2
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Alan in CANTON, OH wrote : 11/12/09
Item is being used on a test project. A very cost effective OIT was needed. Very easy to program and so far it has proved to be trouble free. Excellent value for the cost.
Was this review helpful to you?   

Review for EA1-S6MLW
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Rick in SANTA FE, TX wrote : 9/17/09
Very good display for the price. I have used many others from Allen Bradley and Modicon, and would consider this display of equal quality. The simulator feature of the panel configuration software is a very good way to make copies of your screens if your project requires operator documentation. Click Print-Screen, and the paste directly into Microsoft Paint. Select the area you need, right-click and select "copy" from your mouse and paste directly into your Microsoft word document. I have used this display with Automation direct PLC's and with a custom designed circuit board using a PIC microprocessor. I selected the Modbus RTU protocol to communicate with the Panel (it worked great!). I now have an inexpensive user interface for all my PIC applications!
3 of 3 people found this review helpful.
Was this review helpful to you?   

Review for EA1-S6MLW
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Randall in CEDAR FALLS, IA wrote : 7/15/09
Value, availability, quality - really helps get into client areas that would normally not be able to afford. We are able to sell machines for much lower cost with your controls. Would like to see you add ground bars.
Was this review helpful to you?   

Review for EA1-S6ML
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Willie in CAMDEN, AR wrote : 5/7/09
Great little touch screen. Much larger than its little brother (3in) and the price dif. is nothing compared to the area you get over the 3in. A breeze to program, passworded screens, and alarms. It has just about anything you would need in a simple touch screen without stepping up to the full blown full color touch screens. It will however, require 24vdc to power it, where the 3in gets it's power via the com. cable.
4 of 4 people found this review helpful.
Was this review helpful to you?   

Review for EA1-S6MLW
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Joe in PADUCAH, KY wrote : 3/24/09
Awsome product. I selected this unit for the hogh contrast white as the plants I'll be putting these in are bright and dark and very dusty. I've used C-Mores and EZ-Touch screens for years. This one stacks up well against those at a tremendous value.
Was this review helpful to you?   

Review for EA1-S6MLW
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
PAUL in CLEARWATER, FL wrote : 3/24/09
I am replacing the use of the 3.5 inch screen with the new 6 inch. So far I have to say for the price, this screen is great. The added size and brightness of the screen make things clear and easy to read in my application.
Was this review helpful to you?   

Review for EA1-S6MLW
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Jeremy in NORCROSS, GA wrote : 3/13/09
I don't usually do this, but reviewer #2 should have considered the fact that this screen costs only $299.00. How can anyone gripe about that? Agreed, this is not the best HMI out there, but for the money a few small sacrifices it gives you an awesome HMI that is fully capable of basic and advanced PLC control. If this HMI was $1200+ perhaps his complaints would have merit. AD has some of the best documentation to be found, all free, all online, 24-7. Please don't be deterred, while it is not the best HMI to be had, for $299.00 it's size, it's features, and it's technical backing are a no brainer. P.S. hire someone who knows the difference between 120vac and 24vdc, that shouldn't be a negative reflection of AD's products. Hook up a 24dc light bulb to 120vac, tell us what happens.
3 of 3 people found this review helpful.
Was this review helpful to you?   

Review for EA1-S6MLW
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
MICHAEL in AZUSA, CA wrote : 2/13/09
I found EA1-S6MLW to be very easy to used and I like the way the high contrast white version really pops when used with a 24v supply.
Was this review helpful to you?   

Review for EA1-S6MLW
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
James in GREENSBORO, NC wrote : 2/3/09
No comment was provided.
1 person found this review unhelpful.
Was this review helpful to you?   

Review for EA1-S6ML
Overall Customer Rating:
   (4.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Jaime in EL SALVADOR wrote : 1/26/09
No comment was provided.
0 of 3 people found this review helpful.
Was this review helpful to you?   

Review for EA1-S6ML
Overall Customer Rating:
   (4.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
GABRIEL in WEST ORANGE, NJ wrote : 12/27/08
Excellent HMI
4 of 4 people found this review helpful.
Was this review helpful to you?   

Review for EA1-S6MLW
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Paul in OCONOMOWOC, WI wrote : 12/9/08
Nice operator interface!!! at an unbeatable price. I used this touch screen to communicate to a AB micrologix 1200 on a press with no problems. The communicative was a breeze and the free software was better than expected far better than AB's Panelbuilder32. I now plan on adding the C-more Micro to all of our presses. this touch screen is a breath of fresh air compared to the other screens I have used. looking forward to tringing out the C-more 8" color touch screen for some data collection. Thanks Automation Direct!!!! fast shipping and good tech support. you are now my top automation suppler!
Was this review helpful to you?   

Review for EA1-S6MLW
Overall Customer Rating:
   (4.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Kevin in WIXOM, MI wrote : 11/26/08
Purchased 1st item, was zapped by chowderhead electrician wiring 120Vac into 24Vdc connection. Unit not repairable, according to TechSupport. Disassembled, appeared that a sacrificial resistor blew when connected. But not fixable. Design should be more robust & forgiving. A-D should have a repair function for this. Purchased 2nd item as replacement. Noticed that the display quality of 2nd item was much better than 1st item. 1st item had vertical lines or slight shading on the left hand side of the display, 2nd item clearly did not. Assumed this was a quality control problem, or the 1st unit was returned-resold. I like the concept of the display separate from the keyboard bezel. Programming software is pretty good. Help File needs more examples and "how-to" and tutorials rather than extensive descriptions of what a function IS. Nobody has time to learn something anymore, just show me how to do it. I'll read about it later. I can see what a function IS, I need to know how to IMPLEMENT and USE the function. I found it generally easy to program and implement because I was familiar with the general concept from other HMIs. Pretty good selection of function tools, suitable for my purpose. Some of the graphic icons are too clunky and gobble up useful screen real-estate. Wish I had a few more color selections, but not willing to pay more for it. Graphic resolution should be better for such a small screen, and also because this is almost 2009. Low resolution & text font selection makes it hard for me to put in identifying text in buttons, labels, switches, etc. Get rid of the Serif-type fonts, use only San-Sefif fonts for visual clarity. Disappointed with graph capability. Not useful with so few points. Put in a USB or other suitable port on the item itself. Don't make me purchase YET ANOTHER CABLE for a A-D product!
0 of 3 people found this review helpful.
Was this review helpful to you?   

Review for EA1-S6MLW
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
J.Jones in SUWANEE, GA wrote : 11/7/08
This is a great unit. Great value, and works like a charm. You won't be disappointed!
1 person found this review helpful.
Was this review helpful to you?   



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement