AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Operator Interfaces > C-more Touch Panels > C-more Touch Panels (6 inch only)

Products Overview Technical Info Manuals Reviews
 
Categories:   C-more Touch Panels (all sizes)   C-more Touch Panels (6 inch only)   C-more Touch Panels (8 inch - 15 inch)    C-more Touch Panel Programming Software & Cables    C-more Touch Panel Options & Accessories    C-more Touch Panel Documentation   

Customer Reviews Shop for this product
read reviews   |   write a review

Averages for
C-more Touch Panels (6 inch only)
Overall Score (4.4)

(35 reviews)
    
Quality:
Ease of Use:
Value:
Sort by:
Reviews for C-more Touch Panels (6 inch only)
Review for EA7-S6C
Overall Customer Rating:
   (3.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Robert in GERMANTOWN, WI wrote : 10/28/09
No comment was provided.
Was this review helpful to you?   

Review for EA7-S6C-R
Overall Customer Rating:
   (4.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Ron in CEDAR RIDGE, CA wrote : 10/22/09
I replaced an EA7-S6C-R with another, as someone had broken the glass on the screen. It dropped in and hooked up easily, and I uploaded the operator program. The only issue I encountered was that the new hardware's firmware had been uprev'd one step from the operator program, and I could not see how to uprev the operator program prior to up loading it. I ended up downreving the new hardware's firmware first.
Was this review helpful to you?   

Review for EA7-S6C
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
LENNY in TWIN OAKS, PA wrote : 10/13/09
We have C-more's in use in many different applications. Nothing but success.
Was this review helpful to you?   

Review for EA7-S6C-R
Overall Customer Rating:
   (4.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
DOUG in PROSPECT, KY wrote : 10/8/09
More bang for the buck than just about anything else out there. With over 50 of these in use in custom controls around the world, and no failures -- good quality.
Was this review helpful to you?   

Review for EA7-T6C
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
WES in NEW LONDON, NC wrote : 9/11/09
Great product. Bright display great features.
Was this review helpful to you?   

Review for EA7-S6M
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Donnie in LATHROP, MO wrote : 8/28/09
haven't had any problems with any c-more panels
Was this review helpful to you?   

Review for EA7-S6C-R
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Moises in MIAMI, FL wrote : 7/14/09
Very good product for the price, very competitive and easy to use, I would highly recommend and purchase this product again.
Was this review helpful to you?   

Review for EA7-S6M-R
Overall Customer Rating:
   (4.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
dennis in AURORA, IL wrote : 7/13/09
No comment was provided.
Was this review helpful to you?   

Review for EA7-S6M-R
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
HAROLD in TRAVERSE CITY, MI wrote : 7/9/09
Don't try to order a replacment bracket. They don't have them.
1 of 2 people found this review helpful.
Was this review helpful to you?   

Review for EA7-S6C-R
Overall Customer Rating:
   (4.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
PETE in PLYMOUTH, MI wrote : 7/6/09
Decent, inexpensive HMI. Resolution is a little weak, but the price is right.
Was this review helpful to you?   

Review for EA7-S6M-R
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
MIKE in ROCKWALL, TX wrote : 5/17/09
It is a high-value item, but lacks some of the features the next-higher priced models have that would be nice to have: USB, compact disk, and Ethernet. If the USB function at least were added, this would allow removable memory capabilities. Because of the high-value, this touchscreen is cheaper to install than 6 pilot devices, with infinite possibilities. Job well done!
Was this review helpful to you?   

Review for EA7-S6M-R
Overall Customer Rating:
   (3.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
MIKE in COLDWATER, OH wrote : 4/30/09
not as easy as AVG but ok
Was this review helpful to you?   

Review for EA7-S6C-R
Overall Customer Rating:
   (4.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
DOUG in PROSPECT, KY wrote : 4/20/09
These MMI's are top value for the money spent. The programming is intuitive and easy to use.
Was this review helpful to you?   

Review for EA7-S6M
Overall Customer Rating:
   (4.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Tony in CONCORD, NC wrote : 4/15/09
No comment was provided.
1 of 2 people found this review helpful.
Was this review helpful to you?   

Review for EA7-S6C-R
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
LENNY in TWIN OAKS, PA wrote : 4/7/09
No comment was provided.
Was this review helpful to you?   

Review for EA7-S6C-R
Overall Customer Rating:
   (4.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Bill in LAGRANGE, IN wrote : 3/19/09
The EA7-S6C-R is a great touch screen especially if you don't need networking capabilities. Simple to install and program and have a great lifespan. Even though this model only has a 6" screen the resolution still makes it easy to see.
Was this review helpful to you?   

Review for EA7-S6M-R
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Douglas in HOLLAND, MI wrote : 3/18/09
Great touch screen!
Was this review helpful to you?   

Review for EA7-S6C
Overall Customer Rating:
   (3.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Michael in EAU CLAIRE, WI wrote : 3/13/09
Alarm Banner & Alarm history text must be adjustable. Right now you can only get a few letters in there. By the time & date get stamped there isn't much room for actual alarm text. This is a major down side to the product.
1 person found this review helpful.
Was this review helpful to you?   

Review for EA7-S6C
Overall Customer Rating:
   (3.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Michael in EAU CLAIRE, WI wrote : 3/3/09
Easy to program. Like all the built in functions. The alarm banner (event message) really needs to be adjustable. By the time the time & date are selected, there's very little room for actual alarm text. Every customer has complained that they can't see the whole alarm text. 1) make option to adjust text 2) or make banner 2-3 lines
1 person found this review helpful.
Was this review helpful to you?   

Review for EA7-S6C
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
k9huey in AURORA, OH wrote : 2/11/09
We have six of these in the field for more then two years now and not one has failed. Better screen and better software then the comparable AB model for a fraction of the cost!
Was this review helpful to you?   

Review for EA7-S6M-R
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
dennis in AURORA, IL wrote : 2/9/09
No comment was provided.
Was this review helpful to you?   

Review for EA7-S6C
Overall Customer Rating:
   (3.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
David in CARSON CITY, NV wrote : 1/9/09
As an OEM of packaging equipment, we have used this panel on some of our products, mostly with DL-06 PLCs. It's easy to layout buttons and screens with good graphics. Negatives: we've lost a few due to broken screens from customer's claimed normal pushing of buttons. The bezel is big for a small screen and mounting brackets occupy more space than should be required, which means a larger HMI enclosure than you may want. We solve the mounting by buying our mounting brackets from EZ Automation (pn EZ-BRK-2).
2 of 2 people found this review helpful.
Was this review helpful to you?   

Review for EA7-T6C
Overall Customer Rating:
   (4.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Ken in TRAVERSE CITY, MI wrote : 1/8/09
I have installed many of these HMI and they are great. The latest software release has issues with importing Message Databases, but I am sure that will be solved in the next release.
1 person found this review helpful.
Was this review helpful to you?   

Review for EA7-S6M-R
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Hertz2bu in CASCO, MI wrote : 1/2/09
Nice operator interface for small control applications.
Was this review helpful to you?   

Review for EA7-S6M
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Mike in SAN ANGELO, TX wrote : 1/2/09
We have installed several of these over the past year or so. We have excellent service out of all of them with the exception of one that we purchased in April 2008. This unit would go the sleep and the only way to awake it was to cycle power. We have changed it out and are in the process of contacting tech support for help as what the problem might be. As soon as it is resolved more info will follow.
3 of 4 people found this review helpful.
Was this review helpful to you?   

Review for EA7-S6C
Overall Customer Rating:
   (4.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
NELSON in MIAMI, FL wrote : 12/29/08
No comment was provided.
Was this review helpful to you?   

Review for EA-USER-M
Overall Customer Rating:
   (4.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Undecided
Butch in GAINESVILLE, TX wrote : 12/23/08
not enough info for programing tag names
0 of 4 people found this review helpful.
Was this review helpful to you?   

Review for EA7-S6C-R
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Mark in LUBBOCK, TX wrote : 12/2/08
We use this touchscreen on just about everything we build and it has made our products much more user friendly than they were before we started using them. They are also very robust compaired to touchscreens from other manufacturers we have used in the past, ESPECIALY EZ Touch!!
Was this review helpful to you?   

Review for EA7-S6C-R
Overall Customer Rating:
   (4.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
PETE in PLYMOUTH, MI wrote : 11/26/08
Great HMI for the price. Very reliable with a decent driver base. The Siemens S7-200 driver is a nice feature. It get's you away from the horrid TP-177A!
1 person found this review helpful.
Was this review helpful to you?   

Review for EA7-S6C-R
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Woody in SHAWNEE, OK wrote : 11/25/08
I usually use the 8 inch but had a special need for the 6 inch basic model. It worked out great for the project.
Was this review helpful to you?   

Review for EA7-S6C-R
Overall Customer Rating:
   (4.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Gary in SAUSALITO, CA wrote : 11/22/08
I have 8 of these so far I think the unit should come with the 90% ADAPTER in back
Was this review helpful to you?   

Review for EA7-T6C
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Steve in FOWLER, IN wrote : 11/21/08
How does AB get away with selling the PV+? This is orders of magnitude better.
1 person found this review helpful.
Was this review helpful to you?   

Review for EA7-S6C-R
Overall Customer Rating:
   (3.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Mark in LUBBOCK, TX wrote : 11/19/08
I would like to see two versions a non glare (current version) and a plain c-thru version
Was this review helpful to you?   

Review for EA7-S6M-R
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Jim in FENTON, MI wrote : 11/19/08
It was a replacement for a damaged unit. it was a direct fit and we had the program for it.
Was this review helpful to you?   

Review for EA7-T6C
Overall Customer Rating:
   (4.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
DOUG in HALES CORNERS, WI wrote : 10/15/08
The product is top notch. State of the art. Easiest Operator Interface on the market to use. Features blow away other products on the market. Definitely will purchase in the future when need arises.
2 of 2 people found this review helpful.
Was this review helpful to you?   



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement