AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Process Controls > Temperature / Process Controllers > 1/16 DIN Size (SL4848 / PM / TC / PC Series)

Products Overview Technical Info Manuals Reviews
 
Categories:   1/32 DIN Size (SL4824 Series)   1/16 DIN Size (SL4848 / PM / TC / PC Series)   1/8 DIN Size (SL4896 Series)    1/4 DIN Size (SL9696 Series)    Spare Parts & Accessories   

Customer Reviews Shop for this product
read reviews   |   write a review

Averages for
1/16 DIN Size (SL4848 / PM / TC / PC Series)
Overall Score (4.5)

(15 reviews)
    
Quality:
Ease of Use:
Value:
Sort by:
Reviews for 1/16 DIN Size (SL4848 / PM / TC / PC Series)
Review for SL4848-CR
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
John in WEST CHICAGO, IL wrote : 10/30/09
Beats the pants off of Omron E5CK. Lasts and lasts...
Was this review helpful to you?   

Review for SL4848-RR
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Bill in WATERBURY, CT wrote : 9/3/09
Works great as a simple process controller... I hook them up to 0-10v, 4-20mA and 0-5v analog signals, like from a pressure transducer or flow meter output, and then use this as a simple controller with upper and lower setpoints to send a signal to a PLC. It works well because you do not need an analog input on the PLC AND you have a live display... plus it costs about half of the price of other process controllers out there that perform the same functions. The only con is that the configuration menus are a little confusing at first until you get used to them, but this is typical for any process controller and makes this a non issue. I never bothered to use the FREE configuration software because I don't want to have to rely on a laptop all of the time. If I need to make a simple change that can be done through the front panel buttons I don't want to have to hook up the laptop and an RS-485 converter every time, especially at a customer...
Was this review helpful to you?   

Review for SL4848-LV
Overall Customer Rating:
   (4.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Paul in OCONOMOWOC, WI wrote : 7/30/09
I used this Temp controller to send a temperature to a Click PLC over RS485 worked perfectly for me to get a reading of temp into the Click for a low price of $60 you cant go wrong with it Modbus ASCII and RTU communication and control with temp at $60 wow!!!
3 of 3 people found this review helpful.
Was this review helpful to you?   

Review for PANEL-16
Overall Customer Rating:
   (4.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Hugo in POMONA, CA wrote : 7/7/09
No comment was provided.
Was this review helpful to you?   

Review for SL4848-RR
Overall Customer Rating:
   (4.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Mark in ., . wrote : 6/16/09
Needed a replacement for a Partlow 1160 used as a bang-bang J-type Thermocouple controller. Used it to replace a controller whose temperature measurement had fallen out of specification. Unit installed quickly, with fewer setup steps. The unit even has a mode for on/off heating control (which means you don't have to go through the PID setup at all). The only difference, is that when establishing a new set point, you have to press an additional "set key" for it to take the new set point value. Most of the other controller I use you simply enter the new value and after 5 seconds it "assumes" that you have chosen the new set point. Not a defect necessarily, but different. There may be a way to turn it off, but I haven't found it yet.
1 person found this review unhelpful.
Was this review helpful to you?   

Review for PANEL-16
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Clark in BIRMINGHAM, AL wrote : 5/22/09
No comment was provided.
Was this review helpful to you?   

Review for SL4848-RR
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Jaime in EL SALVADOR wrote : 5/3/09
Extremely easy to interface with a PLC and have a remote display of the temperature measurements and include temperature protections in the PLC program
Was this review helpful to you?   

Review for PM24-2000-AC
Overall Customer Rating:
   (4.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
TIM in PETALUMA, CA wrote : 4/28/09
No comment was provided.
Was this review helpful to you?   

Review for PM24-2000-AC
Overall Customer Rating:
   (4.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
TIM in PETALUMA, CA wrote : 4/28/09
No comment was provided.
Was this review helpful to you?   

Review for SL4848-RR
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
ACCOUNTS in CARROLLTON, MO wrote : 3/20/09
No comment was provided.
Was this review helpful to you?   

Review for SL4848-RR
Overall Customer Rating:
   (3.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   No
Dan in DODGE CENTER, MN wrote : 3/3/09
Did not specify anywhere that this temperature controller only had a 20 degree range of use. Could be clearer on that.
Was this review helpful to you?   

Review for SL4848-RR
Overall Customer Rating:
   (4.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
ACCOUNTS in CARROLLTON, MO wrote : 2/3/09
No comment was provided.
Was this review helpful to you?   

Review for SL4848-RR
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
David in BLAINE, MN wrote : 1/15/09
Inexpensive, yet powerful temperature controller. Very easy to program with free software. The RS485 communication allows you send data to data logging software such as Lookout.
1 person found this review helpful.
Was this review helpful to you?   

Review for SL4848-VR
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
David in BLAINE, MN wrote : 12/18/08
Great temperature controller at a great price. Easy to use and program, especially with the free software.
Was this review helpful to you?   

Review for SL4848-RR
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
David in BLAINE, MN wrote : 12/18/08
Great temperature controller at a great price. Easy to use and program, especially with the free software.
Was this review helpful to you?   



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement