AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Process Controls > Temperature / Process Controllers > 1/4 DIN Size (SL9696 Series)

Products Overview Technical Info Manuals Reviews
 
Categories:   1/32 DIN Size (SL4824 Series)    1/16 DIN Size (SL4848 / PM / TC / PC Series)    1/8 DIN Size (SL4896 Series)   1/4 DIN Size (SL9696 Series)   Spare Parts & Accessories   

Customer Reviews Shop for this product
read reviews   |   write a review

Averages for
1/4 DIN Size (SL9696 Series)
Overall Score (4.2)

(12 reviews)
    
Quality:
Ease of Use:
Value:
Sort by:
Reviews for 1/4 DIN Size (SL9696 Series)
Review for SL9696-LVE
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Donald in PRESCOTT, AZ wrote : 11/17/09
We installed two and are going to replace all of our similar operations with this unit. The operators love the large readout that can be read from a distance and there is a lot of versatility in this instrument especially considering the price!
Was this review helpful to you?   

Review for SL9696-RRE
Overall Customer Rating:
   (4.7)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Daniel in PICTON, ON wrote : 10/13/09
Its a versatile controller that is quick to deploy. Some of the display characters are a bit hard to read but it is quickly overcome. This controller is at the core of several processing systems that have been built.
Was this review helpful to you?   

Review for SL9696-RRE
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
James in MIAMI, FL wrote : 9/29/09
I have tried many different brands and this is the best overall. Works fine on blown film applications.
Was this review helpful to you?   

Review for 1-z-4_DIN_Size_(SL9696_Series)
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
J.Jones in NORCROSS, GA wrote : 8/27/09
Used 2 of these units to replace old German units on a 12 year old machine. Has now been 2 years since installation and not one problem. Easy to use and easy to program, especially with the software! These units are used 4-6 hours per day, 5 days a week for two years, so far! You won't be disappointed, and the warranty term is icing on the cake.
Was this review helpful to you?   

Review for SL9696-VVE
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Ken in LIBERTYVILLE, IL wrote : 7/1/09
This controller is a bargain compared to comparable products. 2 things that would make it better (for me) would be a self-tuning feature (in addition to auto-tune) and a display indication when the outputs are disabled via the event input.
Was this review helpful to you?   

Review for SL9696-RRE
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
JOHN in BRAINERD, MN wrote : 6/18/09
No comment was provided.
Was this review helpful to you?   

Review for SL9696-RRE
Overall Customer Rating:
   (2.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Undecided
Doug in FEDERAL WAY, WA wrote : 4/29/09
Too high failure rate. Would never use it in a critical situation. For a research proof of concept application it's fine and price is good.
Was this review helpful to you?   

Review for SL9696-RRE
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
MITCHELL in BROOKFIELD, MA wrote : 4/6/09
I HAD TO USE MY PREVIOUS PURCHASE FOR ABOVE EVALUATION. THIS UNIT IS TO BE INSTALLED IN CURRENT PROJECT WHICH HAS A COMPLETION DATE OF ONE JUNE. UNIT IS FUNCTIONALLY COMPAIRABLE TO A WATLOW UNIT BUT A BETTER PRICE.
Was this review helpful to you?   

Review for SL9696-CRE
Overall Customer Rating:
   (4.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Bill in NEWARK, NY wrote : 3/6/09
A great many features built in to this unit for an excellent price. Configuration no harder than many, and (short term) works well.
Was this review helpful to you?   

Review for SL9696-RRE
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Bob in SOUTH SAN FRANCISCO, CA wrote : 2/18/09
No comment was provided.
Was this review helpful to you?   

Review for SL9696-CRE
Overall Customer Rating:
   (2.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   No
Chonglun in GALENA PARK, TX wrote : 1/2/09
The TIC went bad on operation when it get little wet by weather temp. suddenly changes. Analog input have no protection. if you give 4-20mA wrong direction, TIC get instant broke.
2 of 2 people found this review helpful.
Was this review helpful to you?   

Review for SL9696-RRE
Overall Customer Rating:
   (4.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Tim in SARASOTA, FL wrote : 12/19/08
At first i picked this item purely on value, After purchase i realized what a great unit this was. When planning for this application i missed the need for several features that this unit had. Using the PID heating loop with the auto-tuning feature works great. Buy this unit.
2 of 2 people found this review helpful.
Was this review helpful to you?   



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement