AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Reviews/Catalog/Wiring_Solutions/ZipLink_Pre-Wired_Connection_Cables_-a-_Modules/Connector_Cables_(Complete_List)
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
You are looking at:  Wiring Solutions > ZipLink Pre-Wired Connection Cables & Modules > Connector Cables (Complete List)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
/images/categories/p3_t_ziplinks_cables.jpg
Productivity 3000 PAC ZipLinks
DirectLogic 05/06 PLC ZipLinks
DirectLogic 205 PLC ZipLinks
DirectLogic 305 PLC ZipLinks
DirectLogic 405 PLC ZipLinks
CLICK PLC ZipLinks
ZipLink Specialty Modules & Cables
Connector Cables (Complete List)
Connector & Communications Modules (Complete List)

Customer Reviews Shop for this product
Read Read Reviews    Write Write a Review

Averages for Connector Cables (Complete List)
Overall Score (4.5)

(14 reviews)
    
Quality:
Ease of Use:
Value:
Sort by:   
1 - 10 of 14   Next >>

Review for ZL-D2-CBL10
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Alan in CANTON, OH wrote : 2/8/12
No comment was provided.
Was this review helpful to you?   
Review for ZL-D0-CBL24-2
Overall Customer Rating:
   (2.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
William in ANCHORAGE, AK wrote : 9/21/11
Too stiff, too much strain on the PLC card. I use it, but I strip the jacket off the conductors and re-bundle them. Needs re-design.
Was this review helpful to you?   
Review for ZL-C0-CBL20
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Jim in PHOENIX, AZ wrote : 7/30/11
Really helps to tame the rat's nest of wiring in an installation.
Was this review helpful to you?   
Review for ZL-D2-CBL19-1
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
David in HOMERVILLE, OH wrote : 7/1/11
These zip link products are great and easy to use. Big time saver.
Was this review helpful to you?   
Review for SVC-485HD15-CBL-2
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Glenn in SEMINOLE, FL wrote : 6/5/11
This cable connects to the 15-pin High-Density connector of a D2-250-1 or D2-260 or D0-06xx. The other end is designed to connect directly to CN3 of a servo amp. It is designed for RS-485 communications ONLY! I initialy used this cable to test my program. I WAS planning on fabricating a cable to connect the PLC to the servos' field wiring. When I tried to install the four jumpers onto the TINY pins on the rear of the connector, I gave up and simply cut off the servo-connector end of this cable and used the HD-15 end to connect the PLCs' port 2 to the field wiring at terminals. At the low price A-D charges for these cables, it is worth far more than my time trying to fabricate a cable myself! Look at the SureServo manual (page 6-9) for the pin-outs of the three wires you will use for comunications.
Was this review helpful to you?   
Review for ZL-C0-CBL20-1
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Louis in BLAINVILLE, QC wrote : 4/4/11
No comment was provided.
Was this review helpful to you?   
Review for ZL-C0-CBL11
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
Daniel in ELIZABETHVILLE, PA wrote : 5/6/10
No comment was provided.
Was this review helpful to you?   
Review for ZL-D24-CBL40-1XP
Overall Customer Rating:
   (4.3)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
TERRY in EVERETT, WA wrote : 3/16/10
No comment was provided.
Was this review helpful to you?   
Review for SVC-485HD15-CBL-2
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
ROGER in MODESTO, CA wrote : 3/2/10
When you forget to order the cable and have to make a cable over a weekend to get a system up again. To make this cable you need an Apple Comm cable and 15 pin male sub-d and fine all of that in Modesto on Sunday was not fun, then cut it and build it. All of Automationdirect cables are excellent and a real time saver.
3 of 4 people found this review helpful.
Was this review helpful to you?   
Review for ZL-D0-CBL24-2P
Overall Customer Rating:
   (5.0)
Quality:
Ease of Use:
Value:

Would you buy this item again?   Yes
JAMES in OLATHE, KS wrote : 2/3/10
In an existing control panel with limited room, two 16 point dc inputs had to be added. The PLC panel would not accomodate Feed Through Connector Modules. The conduit from the PLC panel into an adjacent box would not accomodate using a standard ZipLink cable with molded ends so a pigtail cable was chosen. Wiring the input modules to Dinnector terminal blocks was straightforward with the pigtail cable wiring pinout and allowed the project to be completed on time.
Was this review helpful to you?   

1 - 10 of 14   Next >>
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years