AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  AC Drives > AC Drives (Hitachi) > L100 Drives (Volts per Hertz ctrl mode) > L100 - 460V > L100-007HFU


L100-007HFU
Micro drive, 1 HP, three phase 460V, V/F control mode

To find a suitable replacement drive, please review our Hitachi Drives Product Cross Reference.

Pgming keypad & manual included.
L100-007HFU
Documentation Links
Item Shipping Weight: 4.4538 lbs.
MADE IN JAPAN
HS Code: 8504.40
Item Code Short Description Price (US $) Quantity Stock Status
Specs
Fav/BOM
L100-007HFU
L100 1 HP DRIVE460V
Discontinued item. Product no longer available from supplier. Please consider these higher horsepower drives, GS2-41P0, DuraPulse GS3-41P0 or Hitachi SJ300-007HFU.
$349.00  
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web6 adc_bravo)