AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  AC Drives > GS2 (115 / 230 / 460 / 575 VAC V/Hz Control) > GS2 AC Line Reactors > GS-41P0-LR

Products Reviews
 

GS-41P0-LR


Customer Reviews
There are no reviews
for this item.

Be the first to write a review...

Line reactor, for use with GS2/GS3-41P0 AC drives, 1.0 hp, 460V three-phase, input/output

GS-41P0-LR
Documentation Links
Specifications 

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 2.72 lbs.
MADE IN CANADA
HS Code: 8504.31
Item Code Short Description Price (US $) Quantity Stock Status
Specs
Fav/BOM
GS-41P0-LR
AC LINE REACTOR, 460V, 1.0HP, 3PH, FOR GS2/GS3-41P0, INPUT/OUTPUT
$92.00   This item is out of stock
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web2 adc_bravo)