AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Enclosures > Metal > NEMA 4 > Sub-panels - Pxxxx > P0806SS

Products Reviews

P0806SS


Customer Reviews
There are no reviews
for this item.

Be the first to write a review...

304 Stainless steel sub-panel for 8 x 6 inch enclosures, 6.88 x 4.88 inches

This product ships from Freeburg, Illinois.
This item is a non-stock enclosure item which may not be available for up to 7 business days.
For enclosure items, please note:

The entire enclosure order will ship at one time from the manufacturer when all enclosure parts in the order are available.

If you order any stock enclosures that you want shipped immediately, you must put them on a separate order from the non-stock enclosures.

The above only applies to enclosures. All other products on your order will ship normally.
  P0806SS
Documentation Links
Specifications 

Frequently Asked Questions

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 0.8 lbs.
MADE IN USA
HS Code: 8538.10
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
P0806SS
SUB-PANEL STAINLESS STEEL 8X6 ENCLOSURE 7 DAY
Lead-time direct ship item from Hubbell in Freeburg, IL
$13.25   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2010 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement