AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Enclosures > Non-Metal (NEMA 4X & 3R) > Control NEMA 4X (30 in. X 20 in. to 60 in. X 36 in.) > HW-N4X242008CH


HW-N4X242008CH
Non-metallic control series enclosure, 24 x 20 x 8 inch (HxWxD) NEMA 4X, gray, hinge with 2 twist latches, opaque cover. Requires HW-WM2420x sub-panel (not included), where x suffix designates sub-panel material.

This product ships from Freeburg, Illinois.

Non-Metallic Enclosures Chemical Resistance Document
  HW-N4X242008CH
Documentation Links
Specifications 

AutoCAD Drawings 

Frequently Asked Questions

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 32 lbs.
MADE IN USA
HS Code: 8538.10
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
HW-N4X242008CH
TWST LATCH OPQ CVR GRY 4X HINGE 24X20X8IN
Direct ship item from Hubbell in Freeburg, IL
$427.00   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement
(web4a - adc_alpha - Production Build)