AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Ethernet / Serial / Wireless Comm. > Wireless > Antennas & Accessories > CR-OMN2402


CR-OMN2402
Replacement 2dB, 2.4GHz, right angle, dipole, omni antenna for all CR-SE radios that include an integral antenna

Radio Modem Antenna Specs

Manual is shipped with each product. You can also download a copy here along with quick start guides. This manual is not available to be purchased separately.
CR-OMN2402
Documentation Links
Item Shipping Weight: 0.0816 lbs.
MADE IN USA
HS Code: 8544.11
Item Code Short Description Price (US $) Quantity Stock Status
Specs
Fav/BOM
CR-OMN2402
REPLACEMENT DIPOLE ANTENNA 2.4GHZ 2DB RT ANGL
$35.00   This item is out of stock
For each item, enter the quantity you wish to order and press Update. Favorites can also be stored by checking the box and pressing Update.





For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web6 adc_bravo)