AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Ethernet / Serial / Wireless Comm. > Wireless > Antennas & Accessories > CR-OMN2409


CR-OMN2409
9dB, 2.4GHz, omni antenna for CR series radios requiring an external antenna

Radio Modem Antenna Specs

Manual is shipped with each product. You can also download a copy here along with quick start guides. This manual is not available to be purchased separately.

Our full range of radio products is listed under Communication Products>Modems/Telemetry.
  CR-OMN2409
Documentation Links
Specifications 

Online Manual

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 1.52 lbs.
MADE IN USA
HS Code: 8529.10
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
CR-OMN2409
OMNI DIRECTIONAL ANTENNA 2.4 GHZ 9 DB
This product will be discontinued once out of stock. Please contact RF Monolithic at 678-684-2000 for replacement parts.
$189.00   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement