AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Industrial Monitors > Legacy Industrial Monitors. > FLI-150


FLI-150
Light industrial flat panel LCD monitor, 15.0 inch TFT display (24 bit, 250 Nit, 300:1 contrast, 70/70 H 55/65 V viewing angle). Uses standard VGA signals with an internal scaling engine (VGA-SXGA); multi-frequency capabilities. Powder-coated, steel front bezel and chassis, NEMA 4/12. Accepts 12 VDC, 2.0A power. 6 ft. male/male monitor cable included. Ships with CD-ROM containing product literature and touchscreen drivers for Windows 98/NT/2000/XP.

Requires an external 12VDC power source, such as our PS-MON-A or PS12-050D power supplies.
  FLI-150
Documentation Links
Specifications 

Online Manual

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 21.01 lbs.
MADE IN USA
HS Code: 8531.20
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
FLI-150
15 IN LCD PC MONITOR 12VDC STD VGA PORT
Product being discontinued. Available by phone for existing customers only. Please consider our ATLAS Industrial Monitors.
$1,375.00  
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement