AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Industrial Monitors > Legacy Industrial Monitors. > FPM-170


FPM-170
Heavy industrial flat panel LCD monitor, 17.0 inch TFT display (24 bit, 250 Nit, 500:1 contrast, 85/85 H 85/85 V viewing angle). Uses standard VGA signals with an internal scaling engine (VGA-SXGA); multi-frequency capabilities. Powder coated solid aluminum front bezel, stainless steel chassis, NEMA 4/12. Accepts 90-264 VAC, 50/60 Hz power. 6 ft. male/male monitor cable included. Ships with CD-ROM containing product literature and touchscreen drivers for Windows 98/NT/2000/XP.

  FPM-170
Documentation Links
Specifications 

Online Manual

AutoCAD Drawings 

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 22.46 lbs.
MADE IN USA
HS Code: 8531.20
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
FPM-170
17 IN LCD PC MONITOR STD AC AND VGA PORTS
Discontinued item. No direct replacement. Please consider our ATLAS Industrial Monitors.
   
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2010 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement