AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Industrial Monitors > Legacy Industrial Monitors. > FPM-170-TS


FPM-170-TS
Heavy industrial flat panel LCD monitor with resistive touchscreen, 17.0 inch TFT display (24 bit, 250 Nit, 500:1 contrast, 85/85 H 85/85 V viewing angle). Uses standard VGA signals with an internal scaling engine (VGA-SXGA); multi-frequency capabilities. High-resolution (400 ppi) resistive touchscreen with serial interface (DOS, Windows, Windows NT driver supplied). Powder coated solid aluminum front bezel, stainless steel chassis, NEMA 4/12. Accepts 90-264 VAC, 50/60 Hz power. 6 ft. male/male monitor cable and 6 ft. male/female serial cable for touchscreen included. CD-ROM with touchscreen drivers for Windows 98/NT/2000/XP and product literature included. Also includes 3 1/2 inch floppy disk with touchscreen drivers for Windows 98/NT/2000/XP.

  FPM-170-TS
Documentation Links
Specifications 

Online Manual

AutoCAD Drawings 

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 23.6 lbs.
MADE IN USA
HS Code: 8531.20
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
FPM-170-TS
17 IN LCD PC MONITOR TOUCH STD AC AND VGA PORTS
Product being discontinued. Available by phone for existing customers only. Please consider our ATLAS Industrial Monitors.
$2,325.00  
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement