AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
Our offices will be closed on Thursday & Friday, November 27th & 28th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET on Wednesday, November 26th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after 3:00PM ET on Wednesday, November 26th will ship on Monday, December 1st.
You are looking at:  Inventory Reduction > AC Drives > 32DRT1W3C


32DRT1W3C
EMI input filter, 230 VAC, one-phase, 32A, for use with GS2-23P0

32DRT1W3C
Documentation Links
Specifications 

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 4.6624 lbs.
MADE IN THAILAND
HS Code: 8504.40
Item Code Short Description Price (US $) Quantity Stock Status
Specs
Fav/BOM
32DRT1W3C
EMI INPUT FILTER, 230 VAC, 1PH, 32A FOR GS2-23P0
$90.00   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Favorites can also be stored by checking the box and pressing Update.





For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web4 adc_bravo)