AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
Our offices will be closed on Thursday & Friday, November 27th & 28th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET on Wednesday, November 26th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after 3:00PM ET on Wednesday, November 26th will ship on Monday, December 1st.
You are looking at:  Inventory Reduction > Programmable Controllers > F3-AB128-T


F3-AB128-T
Not recommended for new development. ASCII BASIC module, 128K program memory. Port 1: RS232C/RS422/RS485, 115.2K baud; Port 2: 300/1200/2400 baud telephone modem; Port 3: RS232C, 9600 baud (includes Commander programming software for Windows on CD-ROM). Operates with D3-330, D3-330P, and D3-340 CPUs only.

When purchasing F3-AB-M manual, FA-BASIC-M manual (covering programming instructions) is included. If downloading F3-AB-M, you should also download FA-BASIC-M. FA-BASIC-M is available for download only and not sold separately.
F3-AB128-T
Documentation Links
Item Shipping Weight: 0.4638 lbs.
MADE IN USA
HS Code: 8537.10
Item Code Short Description Price (US $) Quantity Stock Status
Specs
Fav/BOM
F3-AB128-T
ASCII BASIC 128K PROG MEM RS232/422/485 & TELE
$699.00   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Favorites can also be stored by checking the box and pressing Update.





For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web4 adc_bravo)