AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Motion Control > Servo Systems > Drives & Motors Components > SVA-2300

Products Reviews
 

SVA-2300


Customer Reviews
Overall Score (4.0)

(2 reviews)

Read reviews   Write a review

SureServo servo amplifier, 3 kW, 230 VAC three-phase; position, velocity, and torque modes; auto and EASY tuning modes; integrated indexer, RS232/422/485 communications via Modbus protocol. This amplifier is used for the 2 kW and 3 kW medium inertia systems.

Sure Servo Pro configuration software (SV-PRO) can be downloaded at no charge or a CD copy can be purchased by ordering this item for a nominal charge. NOTE: Programming cable, SVC-PCCFG-CBL or SVC-MDCOM-CBL required for use with configuration software.
  SVA-2300
Documentation Links
Specifications 

Online Manual

AutoCAD Drawings 

Frequently Asked Questions

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 11.04 lbs.
MADE IN TAIWAN
HS Code: 8504.40
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
SVA-2300
AMP, AC SERVO, 3KW, 230V, 3 PH, (FOR USE WITH 2KW AND 3KW MOTORS)
Click here to review components necessary to build a complete SureServo system.
$999.00   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement
(web4a - adc_alpha - Production Build)