AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Motion Control > Stepper Systems > Motors / Cables > STP-MTR-23055

Products Reviews
 

STP-MTR-23055


Customer Reviews
Overall Score (4.5)

(2 reviews)

Read reviews   Write a review

Stepper motor, 166 oz-in holding torque, 2.8 A/phase, 1.8 degrees / fullstep (200 steps/revolution), NEMA size 23. 12-inch cable contains 4 leads terminated with a connector.

Ships with a product information sheet. We offer a detailed product manual available for download only (no hard copy available for purchase). The English version can be downloaded at no charge by choosing the Online Manual link on this page. Here is the direct link to the Spanish version.
  STP-MTR-23055
Documentation Links
Specifications 

Online Manual

AutoCAD Drawings 

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 1.6844 lbs.
MADE IN CHINA
HS Code: 8501.10
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
STP-MTR-23055
MOTOR, STEPPER, 166 OZ-IN, NEMA 23, DOUBLE STACK, BIPOLAR
$29.00   This item is out of stock
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement