AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Operator Interfaces > EZText Panels > EZ-90-30-CBL


EZ-90-30-CBL
Shielded cable to connect any EZText or EZTouch panel to a GE Fanuc Series 90/30 or 90/70 serial port using SNPX protocol. 3m (9.8ft) RS422A cable, 15-pin D-shell male connector to 15-pin D-shell male connector.

  EZ-90-30-CBL
Documentation Links
Specifications 

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 0.3904 lbs.
MADE IN THAILAND
HS Code: 8544.42
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
EZ-90-30-CBL
TO GE 90-30/70 15 PIN DSUB EZ-TOUCH/TEXT CABLE
Discontinued item. Product no longer available from supplier.
   
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement