AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Operator Interfaces > EZTouch Panels > EZ-S6C-FST


EZ-S6C-FST
FDA compliant, slim bezel, EZTouch operator panel, offers 5.7 inch STN color display and 192-cell resistive touch screen, 512K RAM, expandable to 1.5Mbyte. 20-30VDC operating range. Pre-installed interface card allows communication via Modbus/TCP Ethernet protocol. The panel also works with serial drivers listed below, but can only do so if not communicating via Modbus/TCP. All exposed materials are FDA compliant when panel-mounted. EZ-TOUCH-M manual included.

Product comes with user manual (EZ-TOUCH-M). Configuration software, cables, and connectors sold separately.

EZTouch serial drivers: All EZTouch panels (except EZ-S6C-K and EZ-S6C-KS) support
  • DL05, DL06, DL105, DL205, DL305, DL405 serial protocols, including K-sequence, DirectNet and Koyo Modbus
  • Allen-Bradley SLC 5/03, SLC 5/04, SLC 5/05 and PLC5 and Micrologix 1000, 1200 and 1500 CPUs with DF1 or DH485 protocols
  • Siemens S7 300/400 PLCs (MPI Adapter, 3964R protocol)
  • GE Fanuc 90/30 and 90/70 series with SNPX and any Series Six PLC with CCM2 protocol
  • Standard Modbus
  • Omron C200 and C500 with HostLink protocol
  • Mitsubishi FX Series
      EZ-S6C-FST
    Documentation Links
    Specifications 

    Online Manual

    Frequently Asked Questions

    Agency Approval Checklist
    (CE/UL/CUL/CSA/RoHS docs)
    Item Shipping Weight: 3 lbs.
    MADE IN USA
    HS Code: 8531.20
    Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
    EZ-S6C-FST
    EZTOUCH, MODBUS/TCP 6 COLOR SLIM PANEL
    Only available by phone to existing EZTouch customers. Please consider our next generation C-more touch panel - EA7-S6C.
    * Special lower price. Limited quantity available.
    $849.00  
    For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





    We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
    SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

    Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
    Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

    Site Map | Privacy Statement
    (web4a - adc_alpha - Production Build)