AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Operator Interfaces > EZTouch Panels > EZ-T10C-FSE


EZ-T10C-FSE
FDA compliant, slim bezel, EZTouch operator panel, offers 10.4 inch TFT color display and 192-cell resistive touch screen, 512K RAM, expandable to 1.5Mbyte. 20-30VDC operating range. Pre-installed interface card allows communication to devices that support generic Ethernet/IP (ODVA compliant version). The panel also works with serial drivers listed below, but can only do so if not communicating via Ethernet/IP. All exposed materials are FDA compliant when panel-mounted. EZ-TOUCH-M manual included.

Product comes with user manual (EZ-TOUCH-M). Configuration software, cables, and connectors sold separately.

EZTouch serial drivers: All EZTouch panels (except EZ-S6C-K and EZ-S6C-KS) support
  • DL05, DL06, DL105, DL205, DL305, DL405 serial protocols, including K-sequence, DirectNet and Koyo Modbus
  • Allen-Bradley SLC 5/03, SLC 5/04, SLC 5/05 and PLC5 and Micrologix 1000, 1200 and 1500 CPUs with DF1 or DH485 protocols
  • Siemens S7 300/400 PLCs (MPI Adapter, 3964R protocol)
  • GE Fanuc 90/30 and 90/70 series with SNPX and any Series Six PLC with CCM2 protocol
  • Standard Modbus
  • Omron C200 and C500 with HostLink protocol
  • Mitsubishi FX Series
      .
      This panel will NOT communicate via Ethernet to Direct Logic PLCs. To communicate to Direct Logic PLCs you can use any EZ-XXXX-F or FS panel in conjunction with our EZ-Ethernet adapter module.
  EZ-T10C-FSE
Documentation Links
Specifications 

Online Manual

Frequently Asked Questions

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 5 lbs.
MADE IN USA
HS Code: 8531.20
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
EZ-T10C-FSE
EZTouch w/ Ethernet/IP 10 Slim Bezel panel
Only available by phone to existing EZTouch customers. Please consider our next generation C-more touch panel - EA7-T10C.
$2,399.00  
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement