AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Process Controls > Temperature / Process Controllers > 1/4 DIN Size (SL9696 Series) > SL9696-CVE

Products Reviews

SL9696-CVE


Customer Reviews
There are no reviews
for this item.

Be the first to write a review...

SOLO (tm) dual-output process controller, 1/4 DIN, with one 4-20mA analog output, one 11-15 VDC pulse output (40mA max) and two 3A SPST alarm relays. Universal inputs include T/C, RTD and analog (0-5V, 0-10V, 0-20mA, 4-20mA, 0-50mV) plus a selectable event input, accepts 100-240 VAC operational power. PID, ON/OFF and manual control plus 64-segment Ramp/Soak profile, standard RS-485 communications (Modbus ASCII and RTU). Mounting clips are included.

Installation sheet comes with each SOLO Temperature / Process Controller.
  SL9696-CVE
Documentation Links
Specifications 

Online Manual

AutoCAD Drawings 

Frequently Asked Questions

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 0.7814 lbs.
MADE IN TAIWAN
HS Code: 9032.89
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
SL9696-CVE
DUAL OUTPUT TEMP CONTROLLER, 1/4 DIN OUT1-ANLG MA, OUT2-PULSE, EVENT INPUT
$129.00   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2010 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement