AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Shopping/Catalog/Programmable_Controllers/CLICK_Series_PLCs_(Stackable_Micro_Brick)/Programming_SW_-a-_Cables/EA-MG-PGM-CBL
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
You are looking at:  Programmable Controllers > CLICK Series PLCs (Stackable Micro Brick) > Programming SW & Cables > EA-MG-PGM-CBL
EA-MG-PGM-CBL

EA-MG-PGM-CBL


PROGRAMMING CABLE ASSEMBLY FOR EA1, STN MONOCHROME PANELS AND CLICK CPUS

Overall Score - 4.5 out of 5

(30 reviews / 22 comments)
29 out of 30 reviewers would buy this item again.
Read Read Reviews   Write Write a Review
Score Breakdown
Quality:
Ease of Use:
Value:
$39.00
Stock level unknown stock status is unknown

Quantity In Cart:


EditAdd to BOM or Favorites list



  • Product Info
  • Reviews


Documentation Links Info
Specifications PDF

AutoCAD Drawings ZIP

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
 Compliance Info for: X


EU Reach Go here to view EU Reach document

  Note:
  Compliance Documents
 
  Compliance Info checklist of all products

Item Shipping Weight: 0.39 lbs.
MADE IN JAPAN
HS Code: 8544.42
Warranty Info

For EA1 STN panels and CLICK CPUs, 6 ft. cable assembly to connect personal computer to C-more Micro-Graphic panel or CLICK CPU for setup and programming. (Note: This cable assembly uses the PC's USB port and converts the signals to serial transmissions. The USB port supplies 5 VDC to the Micro-Graphic panel for configuration operations). Assembly includes standard USB A-type connector to B-type connector cable, custom converter, and an RS-232C cable with RJ12 modular connector on each end.

Note: The 6 inch color panel EA1-T6CL and the 4 inch color panel EA1-T4CL use a USB programming cable EA-USB-CBL-ABx - NOT the USB to serial EA-MG-PGM-CBL assembly.

USB port on your PC required to connect C-more Micro Graphic Panels.

Download drivers for the EA-MG-PGM-CBL USB-to-serial cable (Windows 2000 SP4, Windows XP SP2, and Windows Vista).
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years