AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Shopping/Catalog/Programmable_Controllers/DirectLogic_Series_PLCs_(Micro_to_Small,_Brick_-a-_Modular)/DirectLogic_05_(Micro_Brick_PLC)/Communications_-a-_Networking/FA-ISOCON
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
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 05 (Micr... > Communications & Net... > FA-ISOCON
FA-ISOCON

FA-ISOCON


ISOLATED RS232-RS422/485 CONVERTER WITH ANTE

There are no reviews for this item.
Be the first to write a review...
$99.00
Stock level unknown stock status is unknown

Quantity In Cart:


EditAdd to BOM or Favorites list



  • Product Info
  • Reviews


Documentation Links Info
Specifications PDF

Online Manual PDF

AutoCAD Drawings ZIP

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
 Compliance Info for: X


EU Reach Go here to view EU Reach document

  Note:
  Compliance Documents
 
  Compliance Info checklist of all products

Item Shipping Weight: 0.6652 lbs.
MADE IN USA
HS Code: 8537.10
Warranty Info

Universal, isolated RS-232C to RS-422/RS-485 converter. Switch selectable for ANTE (Automatic Network Transmitter Enable) or RTS/CTS handshaking, works with all DirectLOGIC PLC families and virtually any serial device. Isolation reduces network data problems caused by noisy environments. Powered directly from the 5V pins on most DirectLOGIC CPU ports, from a PLC base 24 VDC power supply, or from an external power supply. Cables and connectors to most COM ports (RJ12, 9-pin D-shell female, 25-pin D-shell male) provided. Integral DIN rail clamp or can be panel mounted. Manual included with product.
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years