AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 05 (Micr... > PLC Units > D0-05DA


D0-05DA
DL05 CPU, 8 DC in / 6 AC out, 110/220 VAC power supply. 6K words total (2048 words ladder - flash, 4096 words V-memory), RLL/RLLPLUS programming, built-in RS232C programming port and additional RS232C communications port. Inputs: 8 DC inputs, 12-24 VDC current sinking/sourcing, 2 isolated commons. First 3 inputs are configurable in one of several high-speed I/O features such as 5kHz counter input, pulse catch input, or interrupt input. Outputs: 6 AC outputs, 17-240 VAC, 0.5A/point max., 2 isolated commons. One option slot available for I/O or communication module.

  D0-05DA
Documentation Links
Specifications 

Online Manual

AutoCAD Drawings 

Frequently Asked Questions

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 0.8 lbs.
MADE IN JAPAN
HS Code: 8537.10
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
D0-05DA
8 DC IN / 6 AC OUT MICRO PLC W/AC P/S
$125.00   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement