AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 06 (Expa... > PLC Units > D0-06DR


D0-06DR
DL06 CPU, 20 DC in / 16 Relay out, 110/220 VAC power supply, with 0.3A 24 VDC auxiliary device power supply. 14.8K words total (7679 words ladder - flash, 7488 words V-memory), RLL/RLLPLUS programming (DirectSOFT32 Version 4.0 or higher), two built-in RS232C communication ports. Secondary communications port supports RS232C/RS422/RS485, DirectNET Master/Slave, MODBUS RTU, Master/Slave, and ASCII In/Out. Inputs: 20 DC inputs, 12-24 VDC current sinking/sourcing, 5 isolated commons (4 inputs per common). First 4 inputs are configurable in one of several high-speed I/O features such as 7KHz counter input, pulse catch input, or interrupt input. Outputs: 16 relay outputs, 6-27 VDC, 6-240 VAC, 2A/point max., 4 isolated commons (4 points per common). Four option slots available for I/O or communication modules.

Need assistance choosing the right DL06 PLC and accessories for your application? Try our DL06 PLC Builder.

The English version of D0-USER-M is accessed by choosing the Online Manual link on this page. Here is the direct link to the Spanish version.
  D0-06DR
Documentation Links
Specifications 

Online Manual

AutoCAD Drawings 

Frequently Asked Questions

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 1.76 lbs.
MADE IN JAPAN
HS Code: 8537.10
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
D0-06DR
DL06 20 DC IN / 16 RELAY MICRO PLC W/AC P/S
$229.00   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement
(web4a - adc_alpha - Production Build)