AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Shopping/Catalog/Programmable_Controllers/DirectLogic_Series_PLCs_(Micro_to_Small,_Brick_-a-_Modular)/DirectLogic_205_(Micro_Modular_PLC)/Communications_-a-_Networking/FA-UNICON
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
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 205 (Mic... > Communications & Net... > FA-UNICON
FA-UNICON

FA-UNICON


UNIVERSAL CONVERTER RS232 RS422/485

$95.00
Stock level unknown stock status is unknown

Quantity In Cart:


EditAdd to BOM or Favorites list



  • Product Info


Documentation Links Info
Specifications PDF

Online Manual PDF

Frequently Asked Questions

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
 Compliance Info for: X


EU Reach Go here to view EU Reach document

  Note:
  Compliance Documents
 
  Compliance Info checklist of all products

Item Shipping Weight: 0.53 lbs.
MADE IN USA
HS Code: 8537.10
Warranty Info

In-line, DB25, RS-232C to RS-422/RS-485 converter. Connectors provided for the D3-422-DCU and to connect a DirectLOGIC RJ11/RJ12 RS-232C port to a female RS-422/RS-485 port connector. Power directly from the PLC base 24VDC supply or an external power supply. Includes manual with product. The FA-UNICON provides no signal isolation so it is not recommended for noisy industrial environments. Connection to a PC RS-232 COM port requires a custom cable.
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years