AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Shopping/Catalog/Programmable_Controllers/DirectLogic_Series_PLCs_(Micro_to_Small,_Brick_-a-_Modular)/DirectLogic_205_(Micro_Modular_PLC)/WinPLC/PC-WPLC-START
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
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 205 (Mic... > WinPLC > PC-WPLC-START
PC-WPLC-START

PC-WPLC-START


WINPLC STARTER KIT (LIMIT 1 PER CUST)

$700.00
Stock level unknown stock status is unknown

Quantity In Cart:


EditAdd to BOM or Favorites list



  • Product Info


Documentation Links Info
Specifications PDF

Online Manual

Frequently Asked Questions

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
 Compliance Info for: X


EU Reach Go here to view EU Reach document

  Note:
  Compliance Documents
 
  Compliance Info checklist of all products

Item Shipping Weight: 5.64 lbs.
MADE IN USA
HS Code: 8523.40
Warranty Info

WinPLC Starter Kit for building a PC-based control system with the WinPLC. Includes a DL205 4-slot base with power supply, H2-WPLC3-EN WinPLC, 10 ft. Ethernet connecting cable, PC Ethernet Adapter card, DL205 8-point input simulator module, and DL205 8-point relay output module. Develop flowchart programs for the WinPLC with the FREE PC-TD8-USB Think & Do Demo download, which operates as a fully functioning software with no restrictions or timed limitations when targeting the WinPLC. NOTE: WinPLC Starter Kit orders are limited to one per customer.

Note:If you are purchasing this product as part of a system with no DL205 CPU, and do not require a D2-USER-M manual, you should order or download the D2-INST-M manual, which covers installation and I/O specifications of DL205 base and I/O products.

Download Think & Do Free Demo (PC-TD8-USB) (download is ~225MB)
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years