Item Shipping Weight: 0.53 lbs.
MADE IN USA
HS Code: 8537.10
In-line, DB25, RS-232C to RS-422/RS-485 converter. Connectors provided for the D3-422-DCU and to connect a DirectLOGIC RJ11/RJ12 RS-232C port to a female RS-422/RS-485 port connector. Power directly from the PLC base 24VDC supply or an external power supply. Includes manual with product. The FA-UNICON provides no signal isolation so it is not recommended for noisy industrial environments. Connection to a PC RS-232 COM port requires a custom cable.