AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 305 (Sma... > DC I/O > D3-08ND2


D3-08ND2
8-point 24 VDC current sourcing input module, 2 commons (internally connected), non-removable terminal

To help select the proper Ziplink cable or module, view our DL305 PLC Ziplink Selection Chart.
  D3-08ND2
Documentation Links
Specifications 

Online Manual

AutoCAD Drawings 

Frequently Asked Questions

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 0.329 lbs.
MADE IN CHINA
HS Code: 8537.10
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
D3-08ND2
8PT 24VDC SOURCE INPUT
$64.00   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement
(web4a - adc_alpha - Production Build)