AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 305 (Sma... > Specialty Modules > F3-AB128-R


F3-AB128-R
Not recommended for new development. ASCII BASIC module, 128K program memory. Port 1: RS232C/RS422/RS485, 115.2K baud; Port 2: 300/1200/2400 baud telephone modem; Port 3: RS232C, 9600 baud (includes Commander programming software for Windows on CD-ROM). Operates with D3-330, D3-330P, and D3-340 CPUs only.

When purchasing F3-AB-M manual, FA-BASIC-M manual (covering programming instructions) is included. If downloading F3-AB-M, you should also download FA-BASIC-M. FA-BASIC-M is available for download only and not sold separately.
  F3-AB128-R
Documentation Links
Specifications 

Online Manual 

AutoCAD Drawings 

Frequently Asked Questions

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 0.54 lbs.
MADE IN USA
HS Code: 8537.10
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
F3-AB128-R
ASCII BASIC 128K PROG MEM RS232 & RADIO MODEM
$599.00   This item is out of stock
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement