AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Relays / Timers > 12A Electro-Mechanical Octal Relays > 750-2C-120A

Products Reviews

750-2C-120A


Customer Reviews
Overall Score (3.0)

(1 review)

Read reviews   Write a review

Octal relay, 120 VAC coil voltage, 2PDT, 12A contact rating, with LED indicator and push-to-test button

  750-2C-120A
Documentation Links
Specifications 

AutoCAD Drawings 

Frequently Asked Questions

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 0.209 lbs.
MADE IN CHINA
HS Code: 8536.41
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
750-2C-120A
RELAY120VAC 2PDT 12A OCTAL LED TESTPB
$8.25   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2010 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement