AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Shopping/Catalog/Sensors_-z-_Encoders/Encoders/Medium_Duty_Standard_Shaft_(TRD-N_Series)/TRD-N1200-RZVWD
Please note: Some pages may look best printed in "Landscape" orientation. Restore Layout
Search:
Search
Go >>
    Login| Register|
My Account + [+]|
  • My Account Home
  • Unapproved Orders
  • Pending Orders
  • Processed Orders
  • Open Invoices / Pay Online
  • Invoice Reprint
  • Purchase History
  • Request an RMA
  • RMA Status / Reprint
  • Register / Update
  • Preferences / Email Options
  • Address Book
  • Credit Application
  • Manage Multi-Users
  • Software Maintenance
Contact Us  
| Cart ($0.00)
 |  Check Out
Ordering Tools + [+]
  • Quick Order
  • Shopping Cart
  • Favorites
  • Bill Of Materials
  • Quotes
AutomationDirect.com Low Prices, same-day shipping and Free award-winning service
Cart is Empty
Guest | [Login]
New to Automationdirect? [click here]
  • Home Home
  • Site Help
  • Tech Support + [+]
    • Technical Support Home
    • Online Technical Forum
    • Technical and Application Notes
    • Product FAQs
    • Example Programs
    • Troubleshooting Guides
    • Software/Firmware Downloads
    • CAD Drawings
    • Online Support Request
    • Contact Tech Support
    • System Integrators
    • Online and Regional Training
    • FREE Tech2Go Web Site on DVD
  • Downloads + [+]
    • Downloads Home
    • Firmware
    • Software
    • Upgrades
    • Tools and Utilities
    • Restricted Software
    • Product Documentation
    • Product Manuals
    • CAD Drawings
  • Manuals/Docs + [+]
    • Documentation Home
    • Product Manuals
    • CAD Drawings
    • Compliance Documents
    • Automation Terms
    • Online PDF Catalog
    • FREE Printed Catalog
  • Product Info + [+]
    • Product Info Home
    • News and Features
    • Online PDF Catalog
    • FREE Printed Catalog
    • Download Price List (PDF)
    • Download Price List (XLS)
    • Selection Guides & XREFs
    • Product Application Stories
    • Product Brochures and Ads
    • FREE e-Newsletter
    • Suggest a Product
  • About Us + [+]
    • About Us
    • Contact Us
    • Online e-guide to All Resources
    • Product Authorization Return Form
    • VARS & International Sales
    • Business Policies
    • Job Opportunities
    • Press Room
    • Become a Supplier
    • Site Map
Product Categories
  • Cables
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives
  • Enclosures
  • Field I/O
  • Industrial Monitors
  • Manuals
  • Memory Devices
  • Motion Control
  • Motor Controls
  • Motors
  • Operator Interfaces
  • PC-based Control
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Software Products
  • Stacklights
  • Terminal Blocks
  • Tools
  • Wiring Solutions
  • What's New
  • Inventory Reduction
  • Retired Products
Learn More
  • Customer Reviews
  • Online PDF Catalog
  • FREE Catalog: Print or PDF
  • FREE Tech2Go website on DVD
  • FREE e-newsletter
  • FREE Video Tutorials
  • FREE Online Seminars
  • Download Price List (PDF)
  • Download Price List (XLS)
  • Product Application Stories
  • Affordable Online Training
Other Sites
  • Automation Notebook
  • About PLCs
  • C-more
  • C-more micro
  • SureServo
  • Motors
  • DuraPulse
  • Learn
  • Automation TALK
Direct sales in US and Canada | 1-800-633-0405   Live Chat
 AutomationDirect Live ChatX

Our offices will be closed on Monday, May 28th in observance of Memorial Day
FedEx shipped orders placed before 6:00PM ET on Friday, May 25th will ship same day (if paid for by Credit Card or PO account in good standing & based on product availability). Orders placed after the Friday cutoff will ship on Tuesday, May 29th. Please see our Business Policies for earlier shipping cutoff times on drop-shipped items and shipping by other carriers.
You are looking at:  Sensors / Encoders > Encoders > Medium Duty Standard Shaft (TRD-N Series) > TRD-N1200-RZVWD
TRD-N1200-RZVWD

TRD-N1200-RZVWD

M.D. QUAD. ENCODER WITH 8MM SHAFT AND 1200 PPR

There are no reviews for this item.
Be the first to write a review...
$175.00
Stock level unknown stock status is unknown

Quantity In Cart:


EditAdd to BOM or Favorites list



  • Product Info
  • Reviews


Documentation Links Info
Specifications PDF

AutoCAD Drawings ZIP

Frequently Asked Questions

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
 Compliance Info for: X


EU Reach Go here to view EU Reach document

  Note:
  Compliance Documents
 
  Compliance Info checklist of all products

Item Shipping Weight: 0.75 lbs.
MADE IN JAPAN
HS Code: 8543.20
Warranty Info
Encoder, incremental, 50mm diameter body, 1200 pulses per revolution, 5VDC, line driver (differential)

Note:All TRD-N models are quadrature style incremental encoders with 8mm solid shaft, 100 KHz maximum frequency response.
Note: This item is a non-stock encoder. Normal delivery for this item is 4-6 weeks for quantities less than 100.Non-stock encoders are a build-to-order item, therefore, we must assess a 30% fee on cancelled orders. Our 30-day return policy does not apply to non-stock encoders.

TRD-N1200-RZVWD

 Item '
Product
'
X
Add to favorites

Add to/Create BOM
Add to/Create BOM
BOM:
Qty:
BOM Name:
BOM Note:

 
For more options, see the BOM page...

Need Help?

Call us at (800) 633-0405

Monday - Friday, 9 a.m. - 6 p.m. ET excluding holidays.

Shop Safe & Secure

SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

  • Shipping Policy
  • Return Policy
  • Terms and Conditions
  • Privacy Statement
Payment Options:
We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.

Shopping Tools

  • My Account Home
  • Register
  • Address Book
  • Quick Order
  • Favorites/BOM
  • Quotes
  • Preferences
  • Cart
  • Checkout
  • Pending Orders
  • Processed Orders/Order Tracking
  • Credit Application

Customer Service

  • Site Help
  • Contact Us
  • Order Assistance/Sales
  • Business Policies
  • Product Return Authorization Form
  • Website comments and suggestions
  • Mailing List Removal
  • VARS & International Sales
  • Job Opportunities
  • About Us
ADC Logo

Site Map
Copyright © 1999-2012 AutomationDirect.com.
ALL RIGHTS RESERVED


Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years

Technical Support

  • Technical Support Home
  • Online Technical Forum
  • Online Support Request
  • Product FAQs
  • Troubleshooting Guides
  • Software/Firmware Downloads
  • CAD Drawings
  • Contact Tech Support
  • System Integrators
  • Regional/Online Training

Documentation

  • Documentation Home
  • Product Manuals
  • Compliance Documents
  • CAD Drawings
  • Online Catalog
  • FREE Print Catalog or Tech2Go DVD

Downloads

  • Downloads Home
  • Firmware
  • Software
  • Upgrades
  • Tools and Utilities
  • Restricted Software
  • Documentation Downloads
  • Product Manuals

Product Information

  • Product Info Home
  • Online Catalog
  • Price List (PDF)
  • Price List (XLS)
  • Selection Guides & XREFs
  • Product Application Stories
  • Product Brochures and Ads
  • FREE Print Catalog or Tech2Go DVD
  • Suggest a Product

FREE Resources

  • New to AutomationDirect? Start Here
  • FREE e-newsletter
  • Productivity3000 PAC Product Site
  • CLICK PLC product site
  • DirectLOGIC PLC product site
  • C-more HMI product site
  • C-more Micro HMI product site
  • DURApulse AC drives product site
  • Motors product site
  • SureServo product site
  • Do-it-Yourself (DIY) from AutomationDirect
  • AutomationNotebook online magazine
  • AutomationTalk - FREE Live Webinars
  • Learn with FREE online videos