AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Sensors / Encoders > Photoelectric Sensors > 18mm Round - Metal (C18 Series) > Diffuse (Right Angle) > C18D-AP-2A


C18D-AP-2A
Photoelectric sensor, 18 mm diameter, diffuse, 10-36 VDC, PNP, 600 mm sensing distance (adjustable), normally open output, right angle optics, 1kHz switching frequency, 2 meter cable exit

All 18mm metal diffuse photoelectric sensors have normally open outputs and adjustable sensitivity.
  C18D-AP-2A
Documentation Links
Specifications 

AutoCAD Drawings 

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 0.2806 lbs.
MADE IN SWITZERLAND
HS Code: 8536.50
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
C18D-AP-2A
PHOTO 18MM METAL DIFFUS PNP RIGHTOPTIC CAB
Discontinued item. Product no longer available from supplier. Please consider C18D-0P-2A as a replacement.
   
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2010 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement