AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Sensors / Encoders > Photoelectric Sensors > 8mm Round - Metal (HEE/HER Series) > HEE-00-3F

Products Reviews

HEE-00-3F


Customer Reviews
There are no reviews
for this item.

Be the first to write a review...

Photoelectric sensor, 8mm diameter, through-beam emitter, 10-30 VDC, 1 meter sensing distance, 10kHz switching frequency, M8 quick-disconnect (purchase cable separately)

All 8mm through beam photoelectric sensors require an emitter and a receiver.
  HEE-00-3F
Documentation Links
Specifications 

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 0.024 lbs.
MADE IN ITALY
HS Code: 8536.50
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
HEE-00-3F
PHOTO THROUGH BEAM 8MM EMITTER M8 Q/D
$33.00   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2010 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement