AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Sensors / Encoders > Pressure Sensors > Pressure Switches > PSD25-0P-1450H


PSD25-0P-1450H
ProSense pressure switch, DC, 2 PNP complementary switching outputs adjusted by setting dials, 1/4 inch NPT male process port, 4-pin micro M12 DC plug, 0 to 1450 psi range

Pressure Units Conversion Chart

Chemical Resistance Chart
PSD25-0P-1450H
Documentation Links
Item Shipping Weight: 0.2 lbs.
MADE IN GERMANY
HS Code: 9026.20
Item Code Short Description Price (US $) Quantity Stock Status
Specs
Fav/BOM
PSD25-0P-1450H
PRESSURE SWITCH, 1450 PSI, DC PNP 4 PIN M12 PLUG, 0.25IN NPT MALE PORT
$89.00   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Favorites can also be stored by checking the box and pressing Update.





For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web4 adc_bravo)