AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  What's New > Motion Control > STP-DRV-4850


STP-DRV-4850
Microstepping drive, max 5.0A per phase, 2-phase bipolar PWM controlled current. Requires a 24-48 VDC power supply and has optically isolated digital inputs for step, direction, and enable. Free setup software (CD included) or download. Software selectable microstep modes (200 to 512k steps/rev), software selectable idle current cutback, capable of running step/direction, CW/CCW, A/B Quad, analog input (velocity mode), internal indexing and serial command control (via RS-232 communication). Advanced features include anti-resonance damping, torque ripple smoothing, command signal filtering, self-test mode and circuit protection (overvoltage, undervoltage, overtemp, motor/wiring short circuit detection).

SureStep setup software CD is included with product. You can also download the setup software.

Ships with a product information sheet. We offer a detailed product manual available for download only (no hard copy available for purchase). The manual can be downloaded at no charge by choosing the link shown to the right.
  STP-DRV-4850
Documentation Links
Specifications 

Online Manual

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 1 lbs.
MADE IN CHINA
HS Code: 8503.00
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
STP-DRV-4850
STEPPER DRIVE 5.0A 48VDC MICROSTEPPING, BIPOLAR, 2 PHASE
$199.00   This item is out of stock
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement