AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  What's New > Operator Interfaces > EA7-T6CL


EA7-T6CL
6-inch C-more color TFT touch panel (5.7 inch viewable screen), 64K colors, 320 x 240 pixel QVGA screen resolution, 333 MHz CPU, 24 VDC (20.4-28.8 VDC operating range), NEMA 4/4X, IP65 (when mounted correctly; for indoor use only), non-replaceable LED backlight, 50,000 hour half-life. Built-in Ethernet and USB; supports Compact Flash.

Product comes with Quick Start Guide and Mounting Brackets. Configuration software, cables, and connectors sold separately.

Adapter EA-6-ADPTR is required with this unit when replacing a thick bezel EZ-Touch Equivalent.

Hardware manual may be downloaded from our web site at no charge, or order manual separately.
Check out our C-more Product Selector to verify selection criteria or when converting from an EZTouch panel.

other C-more cable options.
  EA7-T6CL
Documentation Links
Specifications 

Online Manual

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 2.6 lbs.
MADE IN CHINA
HS Code: 8531.20
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
EA7-T6CL
6 IN. TOUCH PANEL COLOR, TFT, LED, ETHERNET & USB, SUPPORTS COMPACT FLASH
This part is a direct replacement for the EA7-S6C and EA7-T6C part numbers.
$695.00   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement