AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  What's New > Power Transmission (Mechanical) > WG-262-020-R


WG-262-020-R
Heavy-duty single-stage worm gearbox with 56C-Face input and right hand shaft output. 20:1 ratio (1800 RPM input / 88 RPM output), nominal 1.5 hp input at 1.0 SF (see specs for actual maximum mechanical and thermal hp limits), 2.62 inch center distance. Double-lip oil seals (embedded), pre-filled with lifetime synthetic lube (Mobil #SHC634), heavy-duty output bearings, anti-rust primer inside and out, universally interchangeable with most major brands. Vent plug (included) must be field mounted after gearbox is installed.


Motor mounting bolts not included.
  WG-262-020-R
Documentation Links
Specifications 

Online Manual

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 49.3 lbs.
MADE IN TAIWAN
HS Code: 8483.40
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
WG-262-020-R
WORM GEARBOX, 2.62IN, 20:1 RATIO 56C-FACE INPUT, RIGHT HAND SHAFT OUT
$215.00   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement