AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  What's New > Relays / Timers > PMRRL-1C-208A

Products Reviews

PMRRL-1C-208A




Customer Reviews
There are no reviews
for this item.

Be the first to write a review...

Phase monitor relay, provides protection against phase reversal and phase loss; 10A SPDT output contacts, 8-pin octal base. Works with 208V 3-phase systems; compatible with most Delta or Wye configurations. Relay becomes UL Listed when used with socket 70169-D.

View Motor Monitor Relays Product Inserts.
  PMRRL-1C-208A
Documentation Links
Specifications 

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 0.3 lbs.
MADE IN USA
HS Code: 8536.49
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
PMRRL-1C-208A
PHASE MONITOR, REVERSAL, LOSS, 208VAC, SPDT
$42.00   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2010 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement