AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Wiring Solutions > Flexible Portable Cord > Insulation Type - SEOOW > SEOOW-16-2BK250


SEOOW-16-2BK250
Type SEOOW flexible portable cord, 16 AWG / 2 conductors, 600 volts maximum, -50 to 105 degrees C, fully annealed stranded copper conductors, black outer jacket, rated for outdoor use, oil-resistant and water-immersible, 250 ft. spool

Please note that our prices on flexible cord are closely tied to the market price for copper. This allows us to offer the best savings possible if conditions are favorable; however, it also means that our prices may increase if market conditions warrant.

Need wiring accessories? Check out our great prices on Wire Duct, Wire Ties and Wire End Connectors.
  SEOOW-16-2BK250
Documentation Links
Specifications 

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 18 lbs.
MADE IN CANADA
HS Code: 8544.49
Item Code Short Description Price (US $) Quantity Stock Status Specs Fav/BOM
SEOOW-16-2BK250
FLEX CORD, 16GA, 2 COND, 250FT, BLK, TYPE SEOOW, 600 VOLTS
$62.00   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2010 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement